目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62403 - Vis à tôle tête fraisée fendue - DIN 7972 type C - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62403.prj},{NB=emile_maurin_624034,2X32},{REF=624034,2X32},{DXL=4,2X32},{MAT=Inox A2},{IDNR=},{D=4.22},{DX=4.22},{D3=3.100},{P=1.400},{AA=1.400},{L=32.0},{DK=8.100},{Z=3.700},{A=3.700},{N=1.200},{R=1.600},{T=1.150},{K=2.5},{Y=3.700},{EMP=2},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Emile Maurin 624032,2X6,5
624032,2X6,5
2,2X6,5
Inox A2
2.20
6.5
4.300
1.3
1
Emile Maurin 624032,2X9,5
624032,2X9,5
2,2X9,5
Inox A2
2.20
9.5
4.300
1.3
1
Emile Maurin 624032,9X6,5
624032,9X6,5
2,9X6,5
Inox A2
2.90
6.5
5.500
1.7
1
Emile Maurin 624032,9X9,5
624032,9X9,5
2,9X9,5
Inox A2
2.90
9.5
5.500
1.7
1
Emile Maurin 624032,9X13
624032,9X13
2,9X13
Inox A2
2.90
13.0
5.500
1.7
1
Emile Maurin 624032,9X16
624032,9X16
2,9X16
Inox A2
2.90
16.0
5.500
1.7
1
Emile Maurin 624032,9X19
624032,9X19
2,9X19
Inox A2
2.90
19.0
5.500
1.7
1
Emile Maurin 624032,9X22
624032,9X22
2,9X22
Inox A2
2.90
22.0
5.500
1.7
1
Emile Maurin 624032,9X25
624032,9X25
2,9X25
Inox A2
2.90
25.0
5.500
1.7
1
Emile Maurin 624033,5X6,5
624033,5X6,5
3,5X6,5
Inox A2
3.50
6.5
6.800
2.1
2
Emile Maurin 624033,5X9,5
624033,5X9,5
3,5X9,5
Inox A2
3.50
9.5
6.800
2.1
2
Emile Maurin 624033,5X13
624033,5X13
3,5X13
Inox A2
3.50
13.0
6.800
2.1
2
Emile Maurin 624033,5X16
624033,5X16
3,5X16
Inox A2
3.50
16.0
6.800
2.1
2
Emile Maurin 624033,5X19
624033,5X19
3,5X19
Inox A2
3.50
19.0
6.800
2.1
2
Emile Maurin 624033,5X22
624033,5X22
3,5X22
Inox A2
3.50
22.0
6.800
2.1
2
Emile Maurin 624033,5X25
624033,5X25
3,5X25
Inox A2
3.50
25.0
6.800
2.1
2
Emile Maurin 624033,5X32
624033,5X32
3,5X32
Inox A2
3.50
32.0
6.800
2.1
2
Emile Maurin 624033,5X38
624033,5X38
3,5X38
Inox A2
3.50
38.0
6.800
2.1
2
Emile Maurin 624033,9X9,5
624033,9X9,5
3,9X9,5
Inox A2
3.90
9.5
7.500
2.3
2
Emile Maurin 624033,9X13
624033,9X13
3,9X13
Inox A2
3.90
13.0
7.500
2.3
2
Emile Maurin 624033,9X16
624033,9X16
3,9X16
Inox A2
3.90
16.0
7.500
2.3
2
Emile Maurin 624033,9X19
624033,9X19
3,9X19
Inox A2
3.90
19.0
7.500
2.3
2
Emile Maurin 624033,9X22
624033,9X22
3,9X22
Inox A2
3.90
22.0
7.500
2.3
2
Emile Maurin 624033,9X25
624033,9X25
3,9X25
Inox A2
3.90
25.0
7.500
2.3
2
Emile Maurin 624033,9X32
624033,9X32
3,9X32
Inox A2
3.90
32.0
7.500
2.3
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62410 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62408 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-CC 208V/230V - Classic Bypass with Circuit Breaker
ABB
15.07.2022
ACH550-BD 600V - E-Bypass with Disconnect
ABB
15.07.2022
Reference 62303 - Slotted countersunk head wood screw - DIN 97 - Stainless ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 88135 - Visseuse électrique pour boulons HRC
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
27.07.2023
Reference 62809 - Pan head security tapping screw "Snake eyes" recess - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-VD 600V - Vertical E-Bypass with Disconnect
ABB
15.07.2022
ACH550-VC 600V - Vertical E-Bypass with Circuit Breaker
ABB
15.07.2022
Ultra Low Harmonic Drives - 480Vac, Wall Mounted - 380, 400, 415, 460, 480 ...
ABB
07.07.2023
Reference 62807 - Countersunk head security tapping screw "Snake eyes" rece...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-BC 208V/230V - E-Bypass with Circuit Breaker
ABB
15.07.2022
240Vac Ratings - Free Standing Drives w/ Enclosure Extension - 208, 220, 23...
ABB
07.07.2023
ACH550-PD 600V - Drive with Disconnect and Fuses
ABB
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表