目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62621 - Ecrou hexagonal filetage métrique pas fin - DIN 934 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a2/62621.prj},{NB=emile_maurin_6262112X150},{REF=6262112X150},{DXP=12x150},{MAT=Acier inoxydable A2},{D=12},{M=10.0},{S=19},{IDNR=},{NENN=M12x1.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
DXP
[mm]
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 626218X100
626218X100
8x100
Acier inoxydable A2
8
6.5
13
Emile Maurin 6262110X100
6262110X100
10x100
Acier inoxydable A2
10
8.0
17
Emile Maurin 6262110X125
6262110X125
10x125
Acier inoxydable A2
10
8.0
17
Emile Maurin 6262112X125
6262112X125
12x125
Acier inoxydable A2
12
10.0
19
Emile Maurin 6262112X150
6262112X150
12x150
Acier inoxydable A2
12
10.0
19
Emile Maurin 6262114X150
6262114X150
14x150
Acier inoxydable A2
14
11.0
22
Emile Maurin 6262116X150
6262116X150
16x150
Acier inoxydable A2
16
13.0
24
Emile Maurin 6262118X150
6262118X150
18x150
Acier inoxydable A2
18
15.0
27
Emile Maurin 6262120X150
6262120X150
20x150
Acier inoxydable A2
20
16.0
30
Emile Maurin 6262124X150
6262124X150
24x150
Acier inoxydable A2
24
19.0
36
Emile Maurin 6262124X200
6262124X200
24x200
Acier inoxydable A2
24
19.0
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表