目錄: EMC
Created: 12.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
EMC
V52 - 底座
EMC
控制元件
RV系列电磁阀/气控阀
RV系列汇流板(五通)
Powered by
CAD模型選擇
{emc/valve/rv_series/rv_manifold_5/v52_manifold.prj},{NB=V522-1F},{L1F=46},{L2F=69},{L3F=92},{L4F=115},{L5F=138},{L6F=161},{L7F=184},{L8F=207},{L9F=230},{L10F=253},{L11F=276},{L12F=299},{L13F=322},{L14F=345},{L15F=368},{L16F=391},{A=59},{B=50},{C=21},{D=4.5},{E=6.0},{F=23.0},{G=23.0},{H=9.1},{I=14.5},{J=23.5},{K=171.4},{K1=92},{M=190.4},{M1=111},{QM=13.157},{R=43.0},{S=50.0},{T=30.5},{U=14.5},{V=9},{W=91.2},{X=24.5},{Y=35},{P1F=34},{P2F=57},{P3F=80},{P4F=103},{P5F=126},{P6F=149},{P7F=172},{P8F=195},{P9F=218},{P10F=241},{P11F=264},{P12F=287},{P13F=310},{P14F=333},{P15F=356},{P16F=379},{XPOOL=11.500},{MPOOL=2},{STATIONS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SPOOL
[mm]
L1F
[mm]
L2F
[mm]
L3F
[mm]
L4F
[mm]
L5F
[mm]
L6F
[mm]
L7F
[mm]
L8F
[mm]
L9F
[mm]
L10F
[mm]
L11F
[mm]
L12F
[mm]
L13F
[mm]
L14F
[mm]
L15F
[mm]
L16F
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
ⁿ/ₐ
M
[mm]
Q
ⁿ/ₐ
R
[mm]
S
[mm]
W
[mm]
X
[mm]
Y
[mm]
P1F
[mm]
P2F
[mm]
P3F
[mm]
P4F
[mm]
P5F
[mm]
P6F
[mm]
P7F
[mm]
P8F
[mm]
P9F
[mm]
P10F
[mm]
P11F
[mm]
P12F
[mm]
P13F
[mm]
P14F
[mm]
P15F
[mm]
P16F
[mm]
V521-1F
1,'1 Station',2,'2 Statio...
38
57
76
95
114
133
152
171
190
209
228
247
266
285
304
323
58
43
20
4.5
5.0
19.0
19.0
9.5
14.0
23.0
143.2
158.2
G1/4
40.0
49.0
79.2
24.0
27
28
47
66
85
104
123
142
161
180
199
218
237
256
275
294
313
V522-1F
1,'1 Station',2,'2 Statio...
46
69
92
115
138
161
184
207
230
253
276
299
322
345
368
391
59
50
21
4.5
6.0
23.0
23.0
9.1
14.5
23.5
171.4
190.4
G1/4
43.0
50.0
91.2
24.5
35
34
57
80
103
126
149
172
195
218
241
264
287
310
333
356
379
V523-1F
1,'1 Station',2,'2 Statio...
54
82
110
138
166
194
222
250
278
306
334
362
390
418
446
474
75
64
26
4.5
6.0
28.0
27.0
12.0
17.5
28.0
190.4
209.4
G3/8
53.0
67.0
98.2
29.0
40
42
70
98
126
154
182
210
238
266
294
322
350
0
0
0
0
V524-1F
1,'1 Station',2,'2 Statio...
63
98
133
168
203
238
273
308
343
378
413
448
483
518
553
588
98
94
32
5.5
7.0
35.0
31.5
15.9
21.5
35.0
223.4
244.4
G1/2
70.5
86.8
110.2
36.0
50
49
84
119
154
189
224
259
294
0
0
0
0
0
0
0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表