目錄: EMC
Created: 12.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
EMC
EG - EG 系列迷你型气缸
EMC
执行元件
迷你气缸
EG系列铝合金迷你缸
Powered by
CAD模型選擇
{emc/cylinder/mini_cylinder/eg-series/eg_asmtab.prj},{NB=EG3225-M()0},{SN=EG},{TYC=},{BORE=32},{STROKE=25},{MC=},{RT=-M},{TT=},{SWITCH=},{POS=0},{A=22},{AL=19.5},{B1=17},{C=20.0},{D=12},{E=18},{F=2},{H=40},{I=38},{J=M5 X 0.8深8},{K=6.0},{KA=10},{MM=M10 X 1.25},{NA=35.5},{P=1/8''},{GA=10.5},{GB=9.5},{T=38.5},{H1=6},{TA=11},{TB=10},{TD=12},{TF=1.00},{TE=5.5},{TG=7.5},{TC=M8 X 1.0},{PPATH=assemblies/eg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SN
系列代码
ⁿ/ₐ
BORE
缸径
[mm]
A
[mm]
AL
[mm]
B1
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
I
[mm]
J
ⁿ/ₐ
K
ⁿ/ₐ
KA
[mm]
MM
ⁿ/ₐ
NA
[mm]
P
ⁿ/ₐ
GA
[mm]
GB
[mm]
T
[mm]
H1
[mm]
TA
[mm]
TB
[mm]
TD
[mm]
TF
[mm]
TE
[mm]
TG
[mm]
TC
[mm]
EG20x25-M()
EG
20
18
15.5
12
14.0
8
12
2
35
26
M4 X 0.7深7
5.5
6
M8 X 1.25
24.0
M5 X 0.8
13.5
13.5
26.5
6
11
11
8
0.50
4.0
5.5
M5 X 0.8
EG25x25-M()
EG
25
22
19.5
17
16.5
10
14
2
40
31
M5 X 0.8深7.5
6.0
8
M10 X 1.25
29.0
1/8''
10.0
10.0
31.5
6
11
11
10
1.00
5.0
6.5
M6 X 0.75
EG32x25-M()
EG
32
22
19.5
17
20.0
12
18
2
40
38
M5 X 0.8深8
6.0
10
M10 X 1.25
35.5
1/8''
10.5
9.5
38.5
6
11
10
12
1.00
5.5
7.5
M8 X 1.0
EG40x25-M()
EG
40
30
27.0
19
26.0
16
25
2
50
47
M6 X 1.0深12
6.5
14
M14 X 1.5
44.0
1/8''
11.5
10.0
47.5
8
12
10
14
1.25
6.0
8.5
M10 X 1.25
EG50x25-M()
EG
50
35
32.0
27
32.0
20
30
2
58
58
M8 X 1.25深16
7.5
18
M18 X 1.5
55.0
1.4''
13.0
13.0
58.5
11
13
12
16
2.00
7.5
10.0
M12 X 1.25
EG63x25-M()
EG
63
35
32.0
27
38.0
20
32
2
58
72
M10 X 1.5深16
7.5
18
M18 X 1.5
69.0
1.4''
14.0
12.0
72.5
11
13
12
18
3.00
11.5
14.5
M14 X 1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表