目錄: EMC
Created: 12.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
EMC
SQM - Series Compect Cylinder
EMC
执行元件
超薄气缸
SQM系列带导杆型气缸
Powered by
CAD模型選擇
{emc/cylinder/compact_cylinder/sqm-series/sqm_asmtab.prj},{NB=SQM20X5()(0)},{SERIES=SQM},{BORE=20},{STROKE=5},{MAGNET=},{THREAD=},{SWITCH=},{POS=0},{A1=32.000},{A2=44.000},{C1=19.500},{C2=31.500},{AB=4.500},{B=36.000},{D=10.000},{E=35.000},{F=25.500},{J=9.000},{JA=7.000},{K=M6X1.0 Through hole:5.2},{K1=6.000},{K2=1.000},{K3=5.200},{KA=18.000},{P=M5X0.8},{P1=5.000},{P2=0.800},{PA=5.500},{PB1=9.000},{PB2=9.000},{W=26.000},{X=4.000},{XA=17.000},{XB=12.000},{Y=M4X0.7},{Y1=4.000},{Y2=0.700},{Z=8.000},{BA=MIN},{PPATH=assemblies/sqm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
系列代码
[mm]
BORE
缸径
[mm]
A1
[mm]
A2
[mm]
C1
[mm]
C2
[mm]
AB
[mm]
B
[mm]
D
[mm]
E
[mm]
F
[mm]
J
[mm]
JA
[mm]
K
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
KA
[mm]
P
[mm]
P1
[mm]
P2
[mm]
PA
[mm]
PB1
[mm]
PB2
[mm]
W
[mm]
X
[mm]
XA
[mm]
XB
[mm]
Y
[mm]
Y1
[mm]
Y2
[mm]
Z
[mm]
BA
[mm]
SQM12X5()
SQM
12
26.500
37.500
17.000
28.000
3.500
25.000
6.000
24.000
15.500
6.300
3.500
M4X0.7 Through hole:3.4
4.000
0.700
3.400
11.500
M5X0.8
5.000
0.800
5.000
7.500
9.000
15.000
3.000
10.000
7.100
M3X0.5
3.000
0.500
6.000
SQM16X5()
SQM
16
28.000
40.000
18.500
30.500
3.500
29.000
8.000
28.000
20.000
6.500
3.500
M4X0.7 Through hole:3.4
4.000
0.700
3.400
11.500
M5X0.8
5.000
0.800
5.500
8.000
9.500
21.000
3.000
14.000
9.900
M3X0.5
3.000
0.500
6.000
SQM20X5()
SQM
20
32.000
44.000
19.500
31.500
4.500
36.000
10.000
35.000
25.500
9.000
7.000
M6X1.0 Through hole:5.2
6.000
1.000
5.200
18.000
M5X0.8
5.000
0.800
5.500
9.000
9.000
26.000
4.000
17.000
12.000
M4X0.7
4.000
0.700
8.000
SQM25X5()
SQM
25
35.500
45.500
22.500
32.500
5.000
40.000
12.000
39.000
28.000
9.000
7.000
M6X1.0 Through hole:5.2
6.000
1.000
5.200
17.500
M5X0.8
5.000
0.800
5.500
11.000
11.000
29.000
5.000
22.000
15.600
M5X0.8
5.000
0.800
8.000
SQM32X5()
SQM
32
40.000
50.000
23.000
33.000
7.000
45.000
16.000
43.500
34.000
9.000
3.000
M6X1.0 Through hole:5.2
6.000
1.000
5.200
17.500
1/8"
9.728
7.500
10.500
10.500
37.000
5.000
28.000
19.800
M5X0.8
5.000
0.800
10.000
49.500
SQM40X5()
SQM
40
46.500
56.500
29.500
39.500
7.000
52.000
16.000
50.500
40.000
9.000
3.000
M6X1.0 Through hole:5.2
6.000
1.000
5.200
17.500
1/8"
9.728
8.000
11.000
11.000
46.000
5.000
33.000
23.300
M5X0.8
5.000
0.800
10.000
57.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表