384 - 90° TEE
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
Powered by
CAD模型選擇
{elysee/compression_fittings/metric_series_pn_16_380/tee.prj},{NB=384040040(400)},{CODE=384040040},{LOD=400},{S=40X40X40},{L=226},{L1=79.0},{L2=79.0},{D1=78.0},{D2=41.0},{H=104.50},{W=463.0},{MAT=Polypropylene},{PN=16},{PU=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
ⁿ/ₐ
S
Size
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
H
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
PN
Pressure Nominal
ⁿ/ₐ
PU
Packaging Unit
[piece(s)]
384016016
384016016
16X16X16
119
44.5
44.5
39.0
17.5
56.25
72.0
Polypropylene
16
260
384020020
384020020
20X20X20
133
50.0
50.0
46.0
22.0
64.50
116.5
Polypropylene
16
150
384025025
384025025
25X25X25
146
51.0
51.0
52.0
27.0
71.00
155.5
Polypropylene
16
110
384032032
384032032
32X32X32
189
63.5
63.5
62.5
33.5
85.75
268.0
Polypropylene
16
70
384040040
384040040
40X40X40
226
79.0
79.0
78.0
41.0
104.50
463.0
Polypropylene
16
40
384050050
384050050
50X50X50
248
83.5
83.5
91.0
51.0
112.50
665.0
Polypropylene
16
25
384063063
384063063
63X63X63
308
100.0
103.0
108.5
65.0
139.50
1095.0
Polypropylene
16
15
384075075
384075075
75X75X75
343
121.0
121.0
129.0
77.0
161.00
1670.0
Polypropylene
16
8
384090090
384090090
90X90X90
421
148.5
148.5
150.0
91.5
209.25
2730.0
Polypropylene
16
5
384110110
384110110
110X110X110
555
180.5
180.5
176.0
111.5
264.25
4840.0
Polypropylene
16
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表