目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
AVF-SH - Anti-vibration cushions
Elesa+Ganter
Vibration mounts
AVF
Powered by
CAD模型選擇
{elesa_ganter/vibration_mounts/avf/avf_sh.prj},{NB=Anti-vibration cushions AVF-42-20-250-SH-10},{PARTNUMBER=480093},{DESCRIPTION=AVF-42-20-250-SH-10},{DIM01=42},{DIM02=20},{DIM03=10},{DIM04=16},{DIM05=300},{DIM06=2500},{DIM07=2},{DIM08=6},{WEIGHT=60},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
DIM05
Min. load
[N]
DIM06
Max. load
[N]
DIM07
Min. Deflection
[mm]
DIM08
Max. Deflection
[mm]
WEIGHT
重量
[g]
Anti-vibration cushions A...
480091
AVF-42-30-100-SH-10
42
30
10
16
300
1000
6
10
60
Anti-vibration cushions A...
480093
AVF-42-20-250-SH-10
42
20
10
16
300
2500
2
6
60
Anti-vibration cushions A...
480095
AVF-67-20-650-SH-12
67
20
12
20
1200
8000
4
7
150
Anti-vibration cushions A...
480097
AVF-67-22-1500-SH-12
67
22
12
20
3000
20000
5
8
150
Anti-vibration cushions A...
480099
AVF-98-26-3200-SH-16
98
26
16
30
4000
40000
7
10
300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表