目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 911.3 - Adjustable Stainless Stee Levers with Threaded Stud, for Tube Clamp Connectors / Linear Actuator Connectors
Elesa+Ganter
管夹头
GN 911.3
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn911_3/gn911_3_s.prj},{NB=Verstellbarer Edelstahl-Klemmhebel GN 911.3-45-M6-20-GS},{PARTNUMBER=GN 911.3-45-M6-20-GS},{L1=45},{D1=M6},{NDM=6},{L2=20},{D2=10.0},{H1=9},{H2=34},{VERS=1.000},{WEIGHT=0.0480},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
ⁿ/ₐ
L2
[mm]
D2
[mm]
H1
[mm]
H2
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable Stainless Stee...
GN 911.3-45-M6-20-GS
45
M6
20
10.0
9
34
0.0480
73182900
YES
Adjustable Stainless Stee...
GN 911.3-63-M6-20-GS
63
M6
20
10.0
12
44
0.0980
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表