目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 288 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel, Type S, Stepless adjustment
Elesa+Ganter
管夹头
GN 288
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn288/gn_288_s_k2_asmtab.prj},{NB=Gelenk-Klemmeverbinder GN 288-B42-B45-S-2-SW (0)},{PARTNUMBER=GN 288-B42-B45-S-2-SW},{D1=B42},{D11=42},{D2=B45},{ROT=0},{FORM=S},{KS=Klemmschrauben mit Innensechskant},{B=65},{D3=M10},{D4=M10},{NDM3=10},{KDM3=8.157},{NDM4=10},{KDM4=8.157},{K1=74.0},{K2=65},{L1=230},{L2=77.5},{L3=65},{M1=70},{M2=115},{D2X='B40','B42','B45','B48','B50'},{Z1=M10-50},{Z2=M10-55},{L4Z1=-},{L4Z2=78 | 92},{KLEMM1=GN 911-M10-55},{KLEMM2=GN 911-M10-63},{OBVIS=schwarz},{H=32.5},{VERS=2},{X=5},{PPATH=gn_288_s_k2/gn_288_s_k2_asmtpl.prj},{WEIGHT=1.4600},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails},{V=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
B
Swivel width
[mm]
K1
[mm]
K2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
Z1
Screw locations
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L4Z1
Clamping lever for Z1
[mm]
L4Z2
Clamping lever for Z2
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector Jo...
GN 288-B20-B20-S-2-BL
B20
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
blank
0.4100
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B20-B20-S-2-SW
B20
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
black
0.4100
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B20-B25-S-2-BL
B20
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
blank
0.3900
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B20-B25-S-2-SW
B20
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
black
0.3900
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B20-B30-S-2-BL
B20
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
blank
0.3800
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B20-B30-S-2-SW
B20
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
black
0.3800
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B25-B20-S-2-BL
B25
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B25-B20-S-2-SW
B25
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B25-B25-S-2-BL
B25
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B25-B25-S-2-SW
B25
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B25-B30-S-2-BL
B25
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B25-B30-S-2-SW
B25
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B30-B20-S-2-BL
B30
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3250
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B30-B20-S-2-SW
B30
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3250
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B30-B25-S-2-BL
B30
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3400
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B30-B25-S-2-SW
B30
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3400
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B30-B30-S-2-BL
B30
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3250
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B30-B30-S-2-SW
B30
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3250
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B40-S-2-BL
B40
B40
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
blank
1.4000
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B40-S-2-SW
B40
B40
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
black
1.4000
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B42-S-2-BL
B40
B42
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
blank
1.5100
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B42-S-2-SW
B40
B42
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
black
1.5100
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B45-S-2-BL
B40
B45
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
blank
1.5000
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B45-S-2-SW
B40
B45
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
black
1.5000
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B48-S-2-BL
B40
B48
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
blank
1.5000
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表