目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 272 - Swivel Clamp Connector Bases, Type AV, with external serration
Elesa+Ganter
管夹头
GN 272
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn272/gn_272_av.prj},{NB=Laschen-Klemmverbinder GN 272-40-AV-SW},{PARTNUMBER=GN 272-40-AV-SW},{B=40},{FORM=AV},{KS=Klemmschrauben mit Innensechskant},{D1=8.5},{D2=6.5},{D3=M 8},{NDM=8.000},{P=1.250},{L=52.5},{M1=32.5},{M2=30.0},{T1=20.0},{T2=7},{S=13},{X1=60},{X2=42},{Y1=60},{Y2=42},{A=5.000},{C=2.978},{E=10.500},{F=10.000},{G=1.500},{H1=6.750},{H2=10.000},{H3=13.500},{H4=18.000},{H5=6.000},{H6=2.000},{OBVIS=schwarz},{WEIGHT=0.1040},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
B
Swivel width
[mm]
D1
[mm]
D2
[mm]
L
Length
[mm]
M1
[mm]
M2
[mm]
T1
[mm]
T2
[mm]
S
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector Ba...
GN 272-40-AV-BL
40
8.5
6.5
52.5
32.5
30.0
20.0
7
13
60
42
60
42
blank
0.1040
76090000
YES
Swivel Clamp Connector Ba...
GN 272-40-AV-SW
40
8.5
6.5
52.5
32.5
30.0
20.0
7
13
60
42
60
42
black
0.1040
76090000
YES
Swivel Clamp Connector Ba...
GN 272-65-AV-BL
65
10.2
11.0
84.5
52.0
52.5
32.5
14
17
105
74
105
74
blank
0.5160
76090000
YES
Swivel Clamp Connector Ba...
GN 272-65-AV-SW
65
10.2
11.0
84.5
52.0
52.5
32.5
14
17
105
74
105
74
black
0.5160
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表