目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 242 - Tube Connectors, Aluminum, with screw, stainless steel
Elesa+Ganter
管夹头
GN 242
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn242/gn242_2.prj},{NB=Muffen-Klemmverbinder GN 242-B40-B48-2-SW},{PARTNUMBER=GN 242-B40-B48-2-SW},{D1=B40},{D1X=40},{D2=B48},{D2X=48},{D3=65},{NDM=10},{D4=65},{K1=70},{K2=70},{L1=140},{L2=77.5},{Z=M10-50},{L3=-},{KLEMM=GN 911-M10-55},{OB=schwarz, strukturmatt},{VERS=40},{MAT=Aluminium},{WEIGHT=0.8300},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年9月1日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore
[mm]
D2
Bore
[mm]
D3
[mm]
K1
Clamping length
[mm]
K2
Clamping length
[mm]
L1
[mm]
L2
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tube Connector GN 242-B20...
GN 242-B20-B20-2-SW
B20
B20
40
45
45
90
52.0
M8-25
-
Black, textured finish
0.2770
76090000
YES
Tube Connector GN 242-B20...
GN 242-B20-B20-2-BL
B20
B20
40
45
45
90
52.0
M8-25
-
Plain, matte shot-blasted
0.2770
76090000
YES
Tube Connector GN 242-B20...
GN 242-B20-B25-2-SW
B20
B25
40
45
45
90
52.0
M8-25
-
Black, textured finish
0.2530
76090000
YES
Tube Connector GN 242-B20...
GN 242-B20-B25-2-BL
B20
B25
40
45
45
90
52.0
M8-25
-
Plain, matte shot-blasted
0.2530
76090000
YES
Tube Connector GN 242-B20...
GN 242-B20-B30-2-SW
B20
B30
40
45
45
90
52.0
M8-25
-
Black, textured finish
0.2437
76090000
YES
Tube Connector GN 242-B20...
GN 242-B20-B30-2-BL
B20
B30
40
45
45
90
52.0
M8-25
-
Plain, matte shot-blasted
0.2416
76090000
YES
Tube Connector GN 242-B25...
GN 242-B25-B25-2-SW
B25
B25
40
45
45
90
52.0
M8-25
63 | 78
Black, textured finish
0.2380
76090000
YES
Tube Connector GN 242-B25...
GN 242-B25-B25-2-BL
B25
B25
40
45
45
90
52.0
M8-25
63 | 78
Plain, matte shot-blasted
0.2380
76090000
YES
Tube Connector GN 242-B25...
GN 242-B25-B30-2-SW
B25
B30
40
45
45
90
52.0
M8-25
63 | 78
Black, textured finish
0.2170
76090000
YES
Tube Connector GN 242-B25...
GN 242-B25-B30-2-BL
B25
B30
40
45
45
90
52.0
M8-25
63 | 78
Plain, matte shot-blasted
0.2170
76090000
YES
Tube Connector GN 242-B30...
GN 242-B30-B30-2-SW
B30
B30
40
45
45
90
52.0
M8-25
63 | 78
Black, textured finish
0.1910
76090000
YES
Tube Connector GN 242-B30...
GN 242-B30-B30-2-BL
B30
B30
40
45
45
90
52.0
M8-25
63 | 78
Plain, matte shot-blasted
0.1910
76090000
YES
Tube Connector GN 242-B40...
GN 242-B40-B40-2-SW
B40
B40
65
70
70
140
77.5
M10-50
-
Black, textured finish
0.9160
76090000
YES
Tube Connector GN 242-B40...
GN 242-B40-B40-2-BL
B40
B40
65
70
70
140
77.5
M10-50
-
Plain, matte shot-blasted
0.9160
76090000
YES
Tube Connector GN 242-B40...
GN 242-B40-B45-2-SW
B40
B45
65
70
70
140
77.5
M10-50
-
Black, textured finish
0.9000
76090000
YES
Tube Connector GN 242-B40...
GN 242-B40-B45-2-BL
B40
B45
65
70
70
140
77.5
M10-50
-
Plain, matte shot-blasted
0.8685
76090000
YES
Tube Connector GN 242-B40...
GN 242-B40-B48-2-SW
B40
B48
65
70
70
140
77.5
M10-50
-
Black, textured finish
0.8300
76090000
YES
Tube Connector GN 242-B40...
GN 242-B40-B48-2-BL
B40
B48
65
70
70
140
77.5
M10-50
-
Plain, matte shot-blasted
0.8336
76090000
YES
Tube Connector GN 242-B40...
GN 242-B40-B50-2-SW
B40
B50
65
70
70
140
77.5
M10-50
-
Black, textured finish
0.7870
76090000
YES
Tube Connector GN 242-B40...
GN 242-B40-B50-2-BL
B40
B50
65
70
70
140
77.5
M10-50
-
Plain, matte shot-blasted
0.7870
76090000
YES
Tube Connector GN 242-B42...
GN 242-B42-B42-2-SW
B42
B42
65
70
70
140
77.5
M10-50
-
Black, textured finish
0.8840
76090000
YES
Tube Connector GN 242-B42...
GN 242-B42-B42-2-BL
B42
B42
65
70
70
140
77.5
M10-50
-
Plain, matte shot-blasted
0.8840
76090000
YES
Tube Connector GN 242-B42...
GN 242-B42-B48-2-SW
B42
B48
65
70
70
140
77.5
M10-50
-
Black, textured finish
0.8123
76090000
YES
Tube Connector GN 242-B42...
GN 242-B42-B48-2-BL
B42
B48
65
70
70
140
77.5
M10-50
-
Plain, matte shot-blasted
0.8016
76090000
YES
Tube Connector GN 242-B42...
GN 242-B42-B50-2-SW
B42
B50
65
70
70
140
77.5
M10-50
-
Black, textured finish
0.7760
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表