目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 50.6 B - Retaining magnets , Type B , with eyelet
Elesa+Ganter
磁体
GN 50.6
Powered by
CAD模型選擇
{elesa_ganter/retaining_magnets/gn50_6/gn50_6_b.prj},{NB=Haltemagnet GN 50.6-HF-36-B},{PARTNUMBER=GN 50.6-HF-36-B},{D1=36},{D2=12.5},{D3=3.5},{H1=32.0},{H2=7.7},{NK=100},{WEIGHT=0.0450},{CTN=85051190},{VERS=9},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
±1
[mm]
D3
[mm]
H1
±2
[mm]
H2
[mm]
NK
Nominal adhesive forces
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining magnet GN 50.6-...
GN 50.6-HF-16-B
16
10.0
2.5
24.5
4.5
18
0.0049
85051190
YES
Retaining magnet GN 50.6-...
GN 50.6-HF-20-B
20
10.0
2.5
28.0
6.0
30
0.0120
85051190
YES
Retaining magnet GN 50.6-...
GN 50.6-HF-25-B
25
12.5
3.5
30.5
7.0
40
0.0230
85051190
YES
Retaining magnet GN 50.6-...
GN 50.6-HF-32-B
32
12.5
3.5
30.5
7.0
80
0.0340
85051190
YES
Retaining magnet GN 50.6-...
GN 50.6-HF-36-B
36
12.5
3.5
32.0
7.7
100
0.0450
85051190
YES
Retaining magnet GN 50.6-...
GN 50.6-HF-40-B
40
12.5
3.5
30.5
8.0
125
0.0590
85051190
YES
Retaining magnet GN 50.6-...
GN 50.6-HF-47-B
47
12.5
3.5
34.0
9.0
180
0.0890
85051190
YES
Retaining magnet GN 50.6-...
GN 50.6-HF-50-B
50
12.5
3.5
35.0
10.0
220
0.1080
85051190
YES
Retaining magnet GN 50.6-...
GN 50.6-HF-57-B
57
12.5
3.5
35.0
10.5
280
0.1500
85051190
YES
Retaining magnet GN 50.6-...
GN 50.6-HF-63-B
63
12.5
3.5
38.0
14.0
350
0.2320
85051190
YES
Retaining magnet GN 50.6-...
GN 50.6-HF-80-B
80
20.0
5.5
51.5
18.0
600
0.4960
85051190
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表