目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDS+IRS - Solid handwheels with safety fold-away handle
Elesa+Ganter
操作件
VDS.
VDS+IRS
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/vds_combi/vds_irs_new/vds_irs_new_asmtab.prj},{NB=Solid handwheels with safety fold-away handle VDS.200+IRS-SST-20 (1)},{PARTNUMBER=72875-R},{DESCRIPTION=VDS.200+IRS-SST-20},{POS=1},{DIM01=200},{DIM02=20},{DIM03=53},{DIM04=40},{DIM05=38.0},{DIM06=44.0},{DIM07=50},{DIM08=40},{DIM09=14},{DIM10=36},{DIM11=13},{DIM12=90},{DIM13=81.0},{DIM14=-},{DIM14X=0.0},{DIM15=-},{DIM15X=0},{DIM16=320},{DIM17=27},{WEIGHT=737},{VER=1},{PPATH=vds_irs_new_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
d5
[mm]
DIM09
l
[mm]
DIM10
h
[mm]
DIM11
h1
[mm]
DIM12
H
[mm]
DIM13
R
[mm]
DIM14
t
[mm]
DIM15
b
[mm]
DIM16
C
[Nm]
DIM17
l
[J]
WEIGHT
重量
[g]
Solid handwheels with saf...
72770-R
VDS.150+IRS A-8
150
8
44
26
24.0
34.0
38
30
12
30
10
65
56.5
-
-
180
15
455
Solid handwheels with saf...
72771-R
VDS.150+IRS A-14
150
14
44
26
24.0
34.0
38
30
12
30
10
65
56.5
-
-
180
15
445
Solid handwheels with saf...
72772-R
VDS.150+IRS A-16
150
16
44
26
24.0
34.0
38
30
12
30
10
65
56.5
-
-
180
15
435
Solid handwheels with saf...
72820-R
VDS.175+IRS A-8
175
8
49
35
33.0
39.0
44
35
13
28
16
80
70.0
-
-
195
20
590
Solid handwheels with saf...
72821-R
VDS.175+IRS A-16
175
16
49
35
33.0
39.0
44
35
13
28
16
80
70.0
-
-
195
20
525
Solid handwheels with saf...
72822-R
VDS175+IRS A-20
175
20
49
35
33.0
39.0
44
35
13
28
16
80
70.0
-
-
195
20
550
Solid handwheels with saf...
72870-R
VDS.200+IRS A-8
200
8
53
40
38.0
44.0
50
40
14
36
13
90
81.0
-
-
320
27
770
Solid handwheels with saf...
72871-R
VDS.200+IRS A-20
200
20
53
40
38.0
44.0
50
40
14
36
13
90
81.0
-
-
320
27
730
Solid handwheels with saf...
72872-R
VDS.200+IRS A-24
200
24
53
40
38.0
44.0
50
40
14
36
13
90
81.0
-
-
320
27
690
Solid handwheels with saf...
72931-R
VDS.250+IRS A-20
250
20
60
40
38.0
50.0
57
48
17
36
19
90
104.0
-
-
500
30
955
Solid handwheels with saf...
72981-R
VDS.300+IRS A-20
300
20
66
40
36.5
68.5
72
66
20
44
20
90
124.0
-
-
500
30
1285
Solid handwheels with saf...
72775-R
VDS.150+IRS-SST-14
150
14
44
26
24.0
34.0
38
30
12
30
10
65
56.5
-
-
180
15
450
Solid handwheels with saf...
72875-R
VDS.200+IRS-SST-20
200
20
53
40
38.0
44.0
50
40
14
36
13
90
81.0
-
-
320
27
737
Solid handwheels with saf...
72770-R-K
VDS.150+IRS-A8-K
150
8
44
26
24.0
34.0
38
30
12
30
10
65
56.5
9
2
180
15
455
Solid handwheels with saf...
72771-R-K
VDS.150+IRS-A14-K
150
14
44
26
24.0
34.0
38
30
12
30
10
65
56.5
16.3
5
180
15
445
Solid handwheels with saf...
72772-R-K
VDS.150+IRS-A16-K
150
16
44
26
24.0
34.0
38
30
12
30
10
65
56.5
18.3
5
180
15
435
Solid handwheels with saf...
72820-R-K
VDS.175+IRS-A8-K
175
8
49
35
33.0
39.0
44
35
13
28
16
80
70.0
9
2
195
20
590
Solid handwheels with saf...
72821-R-K
VDS.175+IRS-A16-K
175
16
49
35
33.0
39.0
44
35
13
28
16
80
70.0
18.3
5
195
20
580
Solid handwheels with saf...
72822-R-K
VDS.175+IRS-A20-K
175
20
49
35
33.0
39.0
44
35
13
28
16
80
70.0
22.8
6
195
20
570
Solid handwheels with saf...
72870-R-K
VDS.200+IRS-A8-K
200
8
53
40
38.0
44.0
50
40
14
36
13
90
81.0
9
2
320
27
770
Solid handwheels with saf...
72871-R-K
VDS.200+IRS-A20-K
200
20
53
40
38.0
44.0
50
40
14
36
13
90
81.0
22.8
6
320
27
730
Solid handwheels with saf...
72872-R-K
VDS.200+IRS-A24-K
200
24
53
40
38.0
44.0
50
40
14
36
13
90
81.0
27.3
8
320
27
690
Solid handwheels with saf...
72931-R-K
VDS.250+IRS-A20-K
250
20
60
40
38.0
50.0
57
48
17
36
19
90
104.0
22.8
6
500
30
955
Solid handwheels with saf...
72981-R-K
VDS.300+IRS-A20-K
300
20
66
40
36.5
68.5
72
66
20
44
20
90
124.0
22.8
6
500
30
1285
Solid handwheels with saf...
72775-R-K
VDS.150+IRS-SST-14-K
150
14
44
26
24.0
34.0
38
30
12
30
10
65
56.5
16.3
5
180
15
450
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表