目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 323 - Disc handwheels with keyway, without handle
Elesa+Ganter
操作件
GN 323
GN 323 K
GN 323 K A
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/gn323/gn323_k/gn323_k_a/gn323_k_a.prj},{NB=Scheibenhandrad GN 323-140-K14-A},{PARTNUMBER=GN 323-140-K14-A},{D1=140},{D2Y=14},{D2=K14},{D3=36},{B=16.5},{L1=19},{L2=36},{DURCHM=23},{W1=24.000},{W2=27.000},{D5=104.000},{D6=123.000},{L3=11.000},{R1=2.000},{R2=1.600},{R3=3.000},{C=3.500},{D2X=14,16},{WEIGHT=0.4000},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
B
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Disc handwheel GN 323-80-...
GN 323-80-K10-A
80
K10
26
13.0
16
26
0.1200
84879090
YES
Disc handwheel GN 323-80-...
GN 323-80-K12-A
80
K12
26
13.0
16
26
0.1280
84879090
YES
Disc handwheel GN 323-100...
GN 323-100-K10-A
100
K10
28
14.0
17
30
0.2000
84879090
YES
Disc handwheel GN 323-100...
GN 323-100-K12-A
100
K12
28
14.0
17
30
0.2140
84879090
YES
Disc handwheel GN 323-125...
GN 323-125-K12-A
125
K12
31
15.0
18
33
0.2500
84879090
YES
Disc handwheel GN 323-125...
GN 323-125-K14-A
125
K14
31
15.0
18
33
0.3130
84879090
YES
Disc handwheel GN 323-140...
GN 323-140-K14-A
140
K14
36
16.5
19
36
0.4000
84879090
YES
Disc handwheel GN 323-140...
GN 323-140-K16-A
140
K16
36
16.5
19
36
0.4000
84879090
YES
Disc handwheel GN 323-160...
GN 323-160-K14-A
160
K14
36
18.0
20
39
0.5600
84879090
YES
Disc handwheel GN 323-160...
GN 323-160-K16-A
160
K16
36
18.0
20
39
0.5600
84879090
YES
Disc handwheel GN 323-200...
GN 323-200-K18-A
200
K18
45
20.5
24
45
0.8800
84879090
YES
Disc handwheel GN 323-200...
GN 323-200-K20-A
200
K20
45
20.5
24
45
0.8910
84879090
YES
Disc handwheel GN 323-250...
GN 323-250-K22-A
250
K22
48
23.0
28
51
1.5150
84879090
YES
Disc handwheel GN 323-250...
GN 323-250-K26-A
250
K26
48
23.0
28
51
1.4400
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表