目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 506.2 - T-Nuts
Elesa+Ganter
机械操作件
GN 506.2
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn506_2/gn_506_2.prj},{NB=Mutter fuer T-Nut GN 506.2-8-M6},{PARTNUMBER=GN 506.2-8-M6},{A=8 ±0.1},{AX=8},{D=M6},{DX='M4','M5','M6','M8'},{E1=16.0},{E2=11.5},{H1=5.8},{H2=8.5},{H3=1.0},{A1=8},{R=5.570},{WEIGHT=0.0055},{CTN=73181692},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年6月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 50b - T-Nuts, Steel, for Aluminum Profiles (b-Modular System), Type F wi...
Elesa+Ganter
21.06.2024
GN 50b - Nutensteine, Stahl / Edelstahl, für Aluprofile (i-Baukasten), Form...
Elesa+Ganter
21.06.2024
GN 50b - T-Nuts, Steel, for Aluminum Profiles (b-Modular System), Type V wi...
Elesa+Ganter
21.06.2024
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
A
[mm]
D
Thread
ⁿ/ₐ
E1
[mm]
E2
[mm]
H1
[mm]
H2
[mm]
H3
-0.1
[mm]
A1
for slot width a
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Nut GN 506.2-8-M4
GN 506.2-8-M4
8 ±0.1
M4
16.0
11.5
5.8
8.5
1.0
8
0.0048
73181692
YES
T-Nut GN 506.2-8-M5
GN 506.2-8-M5
8 ±0.1
M5
16.0
11.5
5.8
8.5
1.0
8
0.0055
73181692
YES
T-Nut GN 506.2-8-M6
GN 506.2-8-M6
8 ±0.1
M6
16.0
11.5
5.8
8.5
1.0
8
0.0055
73181692
YES
T-Nut GN 506.2-8-M8
GN 506.2-8-M8
8 ±0.1
M8
16.0
11.5
5.8
8.5
1.0
8
0.0048
73181692
YES
T-Nut GN 506.2-10-M5
GN 506.2-10-M5
10 -0.1/-0.3
M5
20.5
13.8
5.2
10.2
1.5
10
0.0080
73181692
YES
T-Nut GN 506.2-10-M6
GN 506.2-10-M6
10 -0.1/-0.3
M6
20.5
13.8
5.2
10.2
1.5
10
0.0070
73181692
YES
T-Nut GN 506.2-10-M8
GN 506.2-10-M8
10 -0.1/-0.3
M8
20.5
13.8
5.2
10.2
1.5
10
0.0070
73181692
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表