目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 350.3 - Spherical levelling washers, steel
Elesa+Ganter
机械操作件
GN 350.3
GN 350.3 ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn350_3/gn350_3_st/gn_350_3.prj},{NB=Kugelausgleich-Scheibe GN 350.3-45-ST (0)},{PARTNUMBER=GN 350.3-45-ST},{D1=45},{D2=20.0},{D3=30},{H=12.5},{SCH=M16},{F=120},{ROT=0},{WEIGHT=0.1050},{CTN=73269098},{ROHS=YES},{VER=1},{INFOEG=Produktdetails},{X=39.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
Minimum dimension
[mm]
H
[mm]
SCH
for screw up to max.
ⁿ/ₐ
F
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spherical levelling washe...
GN 350.3-25-ST
25
8.5
15
8.0
M8
40
0.0200
73269098
YES
Spherical levelling washe...
GN 350.3-32-ST
32
13.0
20
10.0
M10
65
0.0450
73269098
YES
Spherical levelling washe...
GN 350.3-45-ST
45
20.0
30
12.5
M16
120
0.1050
73269098
YES
Spherical levelling washe...
GN 350.3-58-ST
58
29.0
38
16.0
M24
210
0.2150
73269098
YES
Spherical levelling washe...
GN 350.3-70-ST
70
36.0
48
20.0
M30
330
0.3720
73269098
YES
Spherical levelling washe...
GN 350.3-80-ST
80
44.0
61
20.0
M36
495
0.4270
73269098
YES
Spherical levelling washe...
GN 350.3-105-ST
105
58.0
78
25.0
M48
920
0.9400
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表