目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 900 D - Adjustable slide units, type D, with adjustable handle
Elesa+Ganter
Linear motion components
GN 900
GN 900 D
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn900/gn900_d/gn900_d_asmtab.prj},{NB=Verstellschlitten GN 900-50-170-100-D-2 (0)},{PARTNUMBER=GN 900-50-170-100-D-2},{B=50},{L1=170},{D3=17},{D4=50},{D5=22},{H1=13.0},{H2=22.5},{H3=23},{H4=7.0},{H5=4.5},{H6=47},{L3=70},{L4=6},{L5=12},{L6=20},{L7=22},{L8=52},{L9=24},{L10=33},{L11=57},{L12=36},{L13=30},{S=30},{T=1.5},{TX1=3.0},{WX1=0.5},{BX1=49.0},{BX2=11.00},{BX3=23.0},{HX1=22.0},{HX2=15.5},{HX3=11.5},{HX4=5.1},{HX5=0.0},{HX6=0.0},{HX7=2.6},{RX1=2.4},{RX2=4.0},{RX3=0.00},{RX4=2.4},{LX3=18.0},{LX4=4.8},{LX5=14.7},{LX6=7.1},{LX7=13.8},{LX8=8.0},{LX9=4.5},{VERS=2},{LX10=6.0},{LX11=7.0},{LX12=17.0},{LX13=6.5},{LX14=4.0},{LX15=23.0},{LX16=4.0},{LX17=0.0},{LX18=7.1},{LX19=36.2},{LX20=3.0},{WEIGHT=0.4300},{PRA=2},{HUB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
B
[mm]
L1
Length
[mm]
L2
Stroke
[mm]
D1
Thread
ⁿ/ₐ
D2
Thread
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L12
[mm]
L13
[mm]
S
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable slide unit GN ...
GN 900-30-50-5-D-1
30
50
5
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.0897
84798997
YES
Adjustable slide unit GN ...
GN 900-30-50-5-D-2
30
50
5
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.1051
84798997
YES
Adjustable slide unit GN ...
GN 900-30-55-10-D-1
30
55
10
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.0800
84798997
YES
Adjustable slide unit GN ...
GN 900-30-55-10-D-2
30
55
10
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.1081
84798997
YES
Adjustable slide unit GN ...
GN 900-30-60-15-D-1
30
60
15
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.0850
84798997
YES
Adjustable slide unit GN ...
GN 900-30-60-15-D-2
30
60
15
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.1991
84798997
YES
Adjustable slide unit GN ...
GN 900-30-65-20-D-1
30
65
20
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.0970
84798997
YES
Adjustable slide unit GN ...
GN 900-30-65-20-D-2
30
65
20
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.1151
84798997
YES
Adjustable slide unit GN ...
GN 900-50-95-25-D-1
50
95
25
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.2926
84798997
YES
Adjustable slide unit GN ...
GN 900-50-95-25-D-2
50
95
25
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.3216
84798997
YES
Adjustable slide unit GN ...
GN 900-50-120-50-D-1
50
120
50
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.3400
84798997
YES
Adjustable slide unit GN ...
GN 900-50-120-50-D-2
50
120
50
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.3600
84798997
YES
Adjustable slide unit GN ...
GN 900-50-145-75-D-1
50
145
75
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.3656
84798997
YES
Adjustable slide unit GN ...
GN 900-50-145-75-D-2
50
145
75
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.4000
84798997
YES
Adjustable slide unit GN ...
GN 900-50-170-100-D-1
50
170
100
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.4000
84798997
YES
Adjustable slide unit GN ...
GN 900-50-170-100-D-2
50
170
100
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.4300
84798997
YES
Adjustable slide unit GN ...
GN 900-80-145-25-D-1
80
145
25
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.0600
84798997
YES
Adjustable slide unit GN ...
GN 900-80-145-25-D-2
80
145
25
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.0800
84798997
YES
Adjustable slide unit GN ...
GN 900-80-170-50-D-1
80
170
50
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.1000
84798997
YES
Adjustable slide unit GN ...
GN 900-80-170-50-D-2
80
170
50
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.1600
84798997
YES
Adjustable slide unit GN ...
GN 900-80-195-75-D-1
80
195
75
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.2200
84798997
YES
Adjustable slide unit GN ...
GN 900-80-195-75-D-2
80
195
75
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.2500
84798997
YES
Adjustable slide unit GN ...
GN 900-80-220-100-D-1
80
220
100
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.3010
84798997
YES
Adjustable slide unit GN ...
GN 900-80-220-100-D-2
80
220
100
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.3300
84798997
YES
Adjustable slide unit GN ...
GN 900-120-185-25-D-1
120
185
25
M10x1
M5
34
26.3
45.0
46
13.8
10.0
160
10
18
34
25
30
80
2.0
2.7680
84798997
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表