目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 1490 - Linear guide rail systems, Type A3, with one cam roller carriage with 3 rollers, Identification no. 1, with one end stop
Elesa+Ganter
Linear motion components
GN 1490
GN 1490 ST
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn1490/gn1490_st/gn1490_a3_1_st_asmtab.prj},{NB=Laufrollenfuehrung GN 1490-29-1434-A3-1-ZB},{PARTNUMBER=GN 1490-29-1434-A3-1-ZB},{TYP=A3},{TYP2=1},{H1=29},{L1=1434},{B=29},{H2=23},{L2=92},{FR=425},{FA=175},{WEIGHT=0.8370},{CTN=83024200},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn1490_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
H1
[mm]
L1
±1
[mm]
B
[mm]
H2
[mm]
L2
cam roller carriage
[mm]
FR
per cam roller carriage
[N]
FA
per cam roller carriage
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Linear guide rail system ...
GN 1490-29-394-A3-1-ZB
29
394
29
23
92
425
175
0.3170
83024200
YES
Linear guide rail system ...
GN 1490-29-474-A3-1-ZB
29
474
29
23
92
425
175
0.3570
83024200
YES
Linear guide rail system ...
GN 1490-29-554-A3-1-ZB
29
554
29
23
92
425
175
0.3970
83024200
YES
Linear guide rail system ...
GN 1490-29-634-A3-1-ZB
29
634
29
23
92
425
175
0.4370
83024200
YES
Linear guide rail system ...
GN 1490-29-714-A3-1-ZB
29
714
29
23
92
425
175
0.4770
83024200
YES
Linear guide rail system ...
GN 1490-29-794-A3-1-ZB
29
794
29
23
92
425
175
0.5170
83024200
YES
Linear guide rail system ...
GN 1490-29-874-A3-1-ZB
29
874
29
23
92
425
175
0.5570
83024200
YES
Linear guide rail system ...
GN 1490-29-954-A3-1-ZB
29
954
29
23
92
425
175
0.5970
83024200
YES
Linear guide rail system ...
GN 1490-29-1034-A3-1-ZB
29
1034
29
23
92
425
175
0.6370
83024200
YES
Linear guide rail system ...
GN 1490-29-1194-A3-1-ZB
29
1194
29
23
92
425
175
0.7170
83024200
YES
Linear guide rail system ...
GN 1490-29-1434-A3-1-ZB
29
1434
29
23
92
425
175
0.8370
83024200
YES
Linear guide rail system ...
GN 1490-37-394-A3-1-ZB
37
394
37
30
92
800
200
0.4490
83024200
YES
Linear guide rail system ...
GN 1490-37-474-A3-1-ZB
37
474
37
30
92
800
200
0.5100
83024200
YES
Linear guide rail system ...
GN 1490-37-554-A3-1-ZB
37
554
37
30
92
800
200
0.5710
83024200
YES
Linear guide rail system ...
GN 1490-37-634-A3-1-ZB
37
634
37
30
92
800
200
0.6310
83024200
YES
Linear guide rail system ...
GN 1490-37-714-A3-1-ZB
37
714
37
30
92
800
200
0.6920
83024200
YES
Linear guide rail system ...
GN 1490-37-794-A3-1-ZB
37
794
37
30
92
800
200
0.7530
83024200
YES
Linear guide rail system ...
GN 1490-37-874-A3-1-ZB
37
874
37
30
92
800
200
0.8140
83024200
YES
Linear guide rail system ...
GN 1490-37-954-A3-1-ZB
37
954
37
30
92
800
200
0.8750
83024200
YES
Linear guide rail system ...
GN 1490-37-1034-A3-1-ZB
37
1034
37
30
92
800
200
0.9350
83024200
YES
Linear guide rail system ...
GN 1490-37-1194-A3-1-ZB
37
1194
37
30
92
800
200
1.0570
83024200
YES
Linear guide rail system ...
GN 1490-37-1434-A3-1-ZB
37
1434
37
30
92
800
200
1.2400
83024200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表