目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 134.7 - Locking slide units, Aluminum, Type G, with thread
Elesa+Ganter
Linear motion components
GN 134.7
GN 134.7 G
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn134_7/gn134_7_g/gn134_7_g.prj},{NB=Rastschlitte GN 134.7-V30-V30-G-SW},{PARTNUMBER=GN 134.7-V30-V30-G-SW},{S1=V30},{S2=V30},{D1=M8},{D2=M8},{S11=30},{S22=30},{D11=8},{D22=8},{K=50},{L1=79.5},{L2=68},{M=33.5},{Z=M8-30},{L3=63 | 78},{OB=schwarz},{A=9.000},{B=37.500},{B1=21.000},{B2=16.500},{C=6.500},{D=8.000},{E=3.000},{F=4.000},{G=6.000},{H=3.120},{J=0.750},{L=14.000},{R=9.000},{M1=23.000},{P=2.000},{RP1=13.000},{RP2=8.500},{K1=48.000},{U=4.500},{O1=10.000},{VERS=2},{KLEMM=GN 911-M8-35},{WEIGHT=0.2884},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
S1
Square
ⁿ/ₐ
S2
Square
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
M
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Locking slide unit GN 134...
GN 134.7-V25-V25-G-SW
V25
V25
M8
50
79.5
68
33.5
M8-30
63 | 78
black
0.3169
76090000
YES
Locking slide unit GN 134...
GN 134.7-V30-V30-G-SW
V30
V30
M8
50
79.5
68
33.5
M8-30
63 | 78
black
0.2884
76090000
YES
Locking slide unit GN 134...
GN 134.7-V40-V40-G-SW
V40
V40
M12
76
125.0
98
55.0
M10-50
78 | 92
black
1.0330
76090000
YES
Locking slide unit GN 134...
GN 134.7-V50-V50-G-SW
V50
V50
M12
76
125.0
98
55.0
M10-50
78 | 92
black
0.8876
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表