目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 784 - Swivel ball joints, Type B, Identification No. 1, Ball with male thread, Clamping with adjustable hand lever, Inch
Elesa+Ganter
接头
GN 784
Powered by
CAD模型選擇
{elesa_ganter/joints/gn784/gn784_b1_inch_asmtab.prj},{NB=Kugelgelenk GN 784-31-1/4-B-1-ELS (0-0)},{PARTNUMBER=GN 784-31-1/4-B-1-ELS},{D1=31},{ROT=0},{ROT2=0},{D4=1/4},{R1=21.5},{D5=M6},{D6=18},{D7=14.0},{D8=3.5},{H1=35.5},{H2=29.6},{H3=14.9},{K=36},{L1=10},{L2=22},{M=9},{SW1=12},{SW2=0.0},{AM=2.5},{HM=6.5},{VER=1},{WEIGHT=0.0831},{CTN=84831050},{ROHS=YES},{INFOEG=Product details},{PPATH=gn784_b1_b2_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D4
Thread
[英寸]
R1
[mm]
D5
Thread
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
K
[mm]
L1
[mm]
L2
[mm]
M
[mm]
SW1
[mm]
AM
Tightening torque
[Nm]
HM
Holding torque
[Nm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel ball joint GN 784-...
GN 784-23-1/4-B-1-ELS
23
1/4
17.3
M5
14
11.0
2.5
26.6
21.7
10.6
32
10
22
7
9
1.5
4.5
0.0428
84831050
YES
Swivel ball joint GN 784-...
GN 784-31-1/4-B-1-ELS
31
1/4
21.5
M6
18
14.0
3.5
35.5
29.6
14.9
36
10
22
9
12
2.5
6.5
0.0831
84831050
YES
Swivel ball joint GN 784-...
GN 784-39-3/8-B-1-ELS
39
3/8
25.5
M8
24
15.0
4.5
45.0
37.2
18.9
44
12
30
12
13
4.0
16.0
0.1645
84831050
YES
Swivel ball joint GN 784-...
GN 784-49-3/8-B-1-ELS
49
3/8
30.8
M8
28
19.5
4.5
56.0
46.1
24.0
49
12
30
16
17
4.0
20.0
0.2920
84831050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表