目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 717 - Stainless steel-Indexing plungers, Type D with wire loop, without lock nut
Elesa+Ganter
分度及定位元件
GN 717
GN 717 NI
GN 717 D
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn717/gn717_ni/gn717_d/gn717_d_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 717-5-M8x1-D-NI (deactivated)},{PARTNUMBER=GN 717-5-M8x1-D-NI},{POS=0},{POSX=eingerastet,ausgerastet},{D1=5},{D2=M8x1},{NDM=8.000},{KDM=0.000},{D3=18},{D4=7.2},{E=9.2},{L1=45.0},{L2=5.0},{L3=16},{L4=6.0},{L5=13.5},{L6=42.5},{L7=15.5},{SW=8},{ANM=7},{FEDERDRUCK=5},{FEDERDRUCK2=24},{WSX='ST','Stahl','NI','Edelstahl'},{VERS=11},{WEIGHT=0.0090},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn717_d_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.05 / Bore +0.03/+0.08
[mm]
D2
Thread
ⁿ/ₐ
D4
[mm]
E
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
min.
[mm]
L6
[mm]
L7
[mm]
SW
[mm]
ANM
max.tightening torque
ⁿ/ₐ
FEDERDRUCK
initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing plunger GN 717-3...
GN 717-3-M6-D-NI
3
M6
6.0
6.9
33.5
3.5
12
4.5
10.0
32.9
12.9
6
2
3
12
0.0040
73181900
YES
Indexing plunger GN 717-3...
GN 717-3-M6x0,75-D-NI
3
M6x0,75
6.0
6.9
33.5
3.5
12
4.5
10.0
32.9
12.9
6
3
3
12
0.0040
73181900
YES
Indexing plunger GN 717-4...
GN 717-4-M6-D-NI
4
M6
6.0
6.9
33.5
4.0
12
4.5
10.0
33.4
12.9
6
2
3
12
0.0040
73181900
YES
Indexing plunger GN 717-4...
GN 717-4-M8x1-D-NI
4
M8x1
7.2
9.2
40.4
4.5
16
6.0
13.5
42.0
15.5
8
8
5
24
0.0090
73181900
YES
Indexing plunger GN 717-5...
GN 717-5-M8-D-NI
5
M8
7.2
9.2
45.0
5.0
16
6.0
13.5
42.5
15.5
8
7
5
24
0.0120
73181900
YES
Indexing plunger GN 717-5...
GN 717-5-M8x1-D-NI
5
M8x1
7.2
9.2
45.0
5.0
16
6.0
13.5
42.5
15.5
8
7
5
24
0.0090
73181900
YES
Indexing plunger GN 717-5...
GN 717-5-M10x1-D-NI
5
M10x1
7.2
11.5
45.0
5.0
16
6.0
13.5
42.5
15.5
10
22
5
24
0.0168
73181900
YES
Indexing plunger GN 717-6...
GN 717-6-M10-D-NI
6
M10
9.5
11.5
57.1
6.0
20
7.5
17.0
54.4
20.9
10
15
5
21
0.0149
73181900
YES
Indexing plunger GN 717-6...
GN 717-6-M12x1,5-D-NI
6
M12x1,5
9.5
13.8
57.1
6.0
20
7.5
16.5
54.4
20.9
12
38
5
21
0.0211
73181900
YES
Indexing plunger GN 717-8...
GN 717-8-M12-D-NI
8
M12
11.8
13.8
71.0
8.0
24
9.0
20.5
66.9
25.9
12
20
6
22
0.0330
73181900
YES
Indexing plunger GN 717-8...
GN 717-8-M12x1,5-D-NI
8
M12x1,5
11.8
13.8
71.0
8.0
24
9.0
20.5
66.9
25.9
12
20
6
22
0.0289
73181900
YES
Indexing plunger GN 717-8...
GN 717-8-M16x1,5-D-NI
8
M16x1,5
11.8
19.6
71.0
8.0
24
9.0
20.5
66.9
25.9
17
80
6
22
0.0521
73181900
YES
Indexing plunger GN 717-1...
GN 717-10-M16x1,5-D-NI
10
M16x1,5
11.8
19.6
74.8
10.0
26
9.0
22.5
70.9
25.9
17
80
4
27
0.0537
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表