目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 612.9 - Cam action indexing plungers with flange for surface mounting
Elesa+Ganter
分度及定位元件
GN 612.9
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn612_9/gn612_9_asmtab.prj},{NB=Rastriegel GN 612.9-8-18-20-SW (deactivated)},{PARTNUMBER=GN 612.9-8-18-20-SW},{D1=8},{POS=0},{L2=18},{D2=20},{H1=20},{H2=14.5},{K=22},{L1=57.5},{L3=12},{L4=37},{L5=37},{S=15},{FEDERDRUCK1=21},{FEDERDRUCK2=58},{VERS=3},{PPATH=gn612_9_asmtpl.prj},{WEIGHT=0.1200},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.5/ Bore +0.1/+0.05
[mm]
L2
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
K
[mm]
L1
~
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
S
[mm]
FEDERDRUCK1
Initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing plunger GN 612.9...
GN 612.9-6-10-16-SW
6
10
16
16
10.5
20
46.5
10
30
32
12
12
32
0.0570
73182900
YES
Indexing plunger GN 612.9...
GN 612.9-6-16-16-SW
6
16
16
16
10.5
20
46.5
10
30
32
12
12
32
0.0600
73182900
YES
Indexing plunger GN 612.9...
GN 612.9-8-10-16-SW
8
10
16
16
10.5
20
46.5
10
30
32
12
12
32
0.0583
73182900
YES
Indexing plunger GN 612.9...
GN 612.9-8-12-20-SW
8
12
20
20
14.5
22
57.5
12
37
37
15
21
58
0.1200
73182900
YES
Indexing plunger GN 612.9...
GN 612.9-8-16-16-SW
8
16
16
16
10.5
20
46.5
10
30
32
12
12
32
0.0600
73182900
YES
Indexing plunger GN 612.9...
GN 612.9-8-18-20-SW
8
18
20
20
14.5
22
57.5
12
37
37
15
21
58
0.1200
73182900
YES
Indexing plunger GN 612.9...
GN 612.9-10-10-16-SW
10
10
16
16
10.5
20
46.5
10
30
32
12
12
32
0.0610
73182900
YES
Indexing plunger GN 612.9...
GN 612.9-10-12-20-SW
10
12
20
20
14.5
22
57.5
12
30
32
15
21
58
0.1220
73182900
YES
Indexing plunger GN 612.9...
GN 612.9-10-16-16-SW
10
16
16
16
10.5
20
46.5
10
30
32
12
12
32
0.0600
73182900
YES
Indexing plunger GN 612.9...
GN 612.9-10-18-20-SW
10
18
20
20
14.5
22
57.5
12
30
32
15
21
58
0.1200
73182900
YES
Indexing plunger GN 612.9...
GN 612.9-12-12-20-SW
12
12
20
20
14.5
22
57.5
12
37
37
15
21
58
0.1265
73182900
YES
Indexing plunger GN 612.9...
GN 612.9-12-18-20-SW
12
18
20
20
14.5
22
57.5
12
37
37
15
21
58
0.1200
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表