目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 313 - Stainless Steel-Spring bolts, Type D without knob, without lock nut, Plunger without internal thread
Elesa+Ganter
分度及定位元件
GN 313
GN 313 NI
GN 313 NI K1
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn313/gn313_ni/gn313_ni_k1/gn313_ni_k1_d_asmtab.prj},{NB=Edelstahl Federbolzen GN 313-6-D-1-NI (deactivated)},{PARTNUMBER=GN 313-6-D-1-NI},{D1=6},{POS=1},{FORM=D},{KZ=1},{WS=NI},{D2=M12x1,5},{NDM=12},{P=1.500},{D3=M4},{D3NDM=4},{D4=19},{L1=7},{L2=26},{L3=49},{L4=35},{T=7},{FEDERDRUCK=8},{FEDERDRUCK2=21},{VERS=1},{SW=19.000},{PPATH=gn313_ni_k1_asmtpl.prj},{WEIGHT=0.0175},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails},{V=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02/-0.05 Bore H7
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L4
~
[mm]
FEDERDRUCK
Initial
[N]
FEDERDRUCK2
End
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spring bo...
GN 313-5-D-1-NI
5
M10x1
6
22
29
7
18
0.0105
73181900
YES
Stainless Steel-Spring bo...
GN 313-6-D-1-NI
6
M12x1,5
7
26
35
8
21
0.0175
73181900
YES
Stainless Steel-Spring bo...
GN 313-8-D-1-NI
8
M16x1,5
9
34
48
11
32
0.0425
73181900
YES
Stainless Steel-Spring bo...
GN 313-10-D-1-NI
10
M20x1,5
11
43
57
18
43
0.0850
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表