目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 862 - Toggle Clamps, Pneumatic, with Angled Base, Type CPV, Forked clamping arm, with two flanged washers and clamping screw GN 708.1
Elesa+Ganter
铰接夹
GN 862
GN 862 CPV
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn862/gn862_cpv/gn862_cpv_asmtab.prj},{NB=Schnellspanner GN 862-130-CPV-M (closed)},{PARTNUMBER=GN 862-130-CPV-M},{MODELLO=130/CPV},{VER=2},{GROESSE=130},{POS=0},{FH=1100},{FS=610},{A=28},{B1=51},{B2=33.0},{B3=47},{B4=49},{B5=6.2},{D1=M6},{D2=5.6},{D3=G1/8},{IA=4},{E=38.0},{H1=167},{H2=70},{H3=16},{H4=25.5},{H5=53},{L1=118},{L2=47.0},{L3=0},{L4=55},{M1=27},{M2=13.0},{M3=12.5},{M4=16},{M5=12.5},{M6=12.5},{R=79.0},{S=0},{S1=2.5},{S2=4.5},{W=17.5},{WEIGHT=0.7660},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn862_cpv_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
[mm]
FH
Holding force
[N]
FS
Clamping force at 6 bar ≈
[N]
A
≈
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
Compressed air connections
ⁿ/ₐ
IA
Inside Ø Connection tube
[mm]
E
[mm]
H1
≈
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
≈
[mm]
L2
≈
[mm]
L4
≈ max.
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
M6
[mm]
R
≈
[mm]
S1
[mm]
S2
[mm]
W
Adjustment
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Toggle Clamp GN 862-75-CP...
GN 862-75-CPV-M
75
750
570
20
47
25.5
40
30
5.2
M5
4.5
M5
4
28.0
154
43
11
19.0
28
99
36.5
45
24
8.5
12.5
10
12.5
-
62.5
2.0
3.5
15.0
0.5096
82057000
YES
Toggle Clamp GN 862-130-C...
GN 862-130-CPV-M
130
1100
610
28
51
33.0
47
49
6.2
M6
5.6
G1/8
4
38.0
167
70
16
25.5
53
118
47.0
55
27
13.0
12.5
16
12.5
12.5
79.0
2.5
4.5
17.5
0.7660
82057000
YES
Toggle Clamp GN 862-230-C...
GN 862-230-CPV-M
230
2200
1260
40
58
38.0
46
51
8.5
M8
6.5
G1/8
4
41.5
218
87
18
30.0
63
153
67.0
68
26
14.0
16.0
11
16.0
14.2
104.0
3.0
5.5
20.0
1.2790
82057000
YES
Toggle Clamp GN 862-330-C...
GN 862-330-CPV-M
330
2600
1800
45
70
52.5
56
79
10.5
M10
8.5
G1/4
6
52.5
263
108
22
37.0
80
182
72.0
77
30
16.0
28.0
19
30.0
20.0
121.0
3.5
6.5
19.0
2.2550
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表