目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 136 - Sheet Metal Hinges, Stainless Steel, Type C with countersunk holes
Elesa+Ganter
铰链及连接件
GN 136
GN 136 A4 horizontally elongated
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn136/gn136_a4_horizontal_verlaengert/gn136_a4_c_asmtab.prj},{NB=Blechscharnier, Edelstahl GN 136-A4-75-50-C (0)},{PARTNUMBER=GN 136-A4-75-50-C},{ROT=0},{L1=75},{L2=50},{D1=6},{D2=5.2},{D3=5},{D4=8.3},{M1=55},{M2=30},{M4=15.0},{M5=40.0},{S=2.0},{MAT=Edelstahl, nichtrostend, 1.4404},{WEIGHT=0.0790},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn136_a4_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
D3
[mm]
D4
[mm]
M1
[mm]
M2
[mm]
M4
[mm]
M5
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sheet Metal Hinge, Stainl...
GN 136-A4-45-30-C
45
30
3
4
6.4
33
18
9.0
24.0
1.5
0.0190
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-A4-60-30-C
60
30
3
4
6.4
48
18
9.0
24.0
1.5
0.0242
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-A4-60-40-C
60
40
4
5
8.3
45
25
12.5
32.5
2.0
0.0450
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-A4-80-40-C
80
40
4
5
8.3
65
25
12.5
32.5
2.0
0.0580
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-A4-75-50-C
75
50
6
5
8.3
55
30
15.0
40.0
2.0
0.0790
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-A4-100-50-C
100
50
6
5
8.3
80
30
15.0
40.0
2.0
0.0980
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-A4-90-60-C
90
60
6
5
8.3
66
36
18.0
48.0
2.0
0.1080
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-A4-120-60-C
120
60
6
5
8.3
96
36
18.0
48.0
2.0
0.1360
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-A4-120-80-C
120
80
8
6
10.0
90
50
25.0
65.0
2.5
0.2470
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-A4-160-80-C
160
80
8
6
10.0
130
50
25.0
65.0
2.5
0.3100
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表