目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 127 - Hinges, Type B, vertically adjustable
Elesa+Ganter
铰链及连接件
GN 127
GN 127 ZD
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn127/gn127_zd/gn127_b_asmtab.prj},{NB=Scharnier GN 127-ZD-64-50-B-SW (0)},{PARTNUMBER=GN 127-ZD-64-50-B-SW},{L1=64},{L2=50},{ROT=0},{D1=5.5},{D2=6},{H1=11.5},{H2=7},{H3=6.5},{L3=28.0},{M1=37},{M2=27},{W=3},{X=0.75},{WX=-90° bis 173°},{POS1X=-2,-1,0,1,2},{POS2X=-2,-1,0,1,2},{POS3X=-2,-1,0,1,2},{POS4X=-2,-1,0,1,2},{WEIGHT=0.1270},{CTN=83021000},{ROHS=YES},{PPATH=../gn127_zd/gn127_b_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
W
Adjustable range
[mm]
X
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge GN 127-ZD-52-40-B-S...
GN 127-ZD-52-40-B-SW
52
40
4.5
4
9.5
6
5.5
22.0
30
22
2
0.50
0.0950
83021000
YES
Hinge GN 127-ZD-52-40-B-S...
GN 127-ZD-52-40-B-SR
52
40
4.5
4
9.5
6
5.5
22.0
30
22
2
0.50
0.0950
83021000
YES
Hinge GN 127-ZD-64-50-B-S...
GN 127-ZD-64-50-B-SW
64
50
5.5
6
11.5
7
6.5
28.0
37
27
3
0.75
0.1270
83021000
YES
Hinge GN 127-ZD-64-50-B-S...
GN 127-ZD-64-50-B-SR
64
50
5.5
6
11.5
7
6.5
28.0
37
27
3
0.75
0.1270
83021000
YES
Hinge GN 127-ZD-76-60-B-S...
GN 127-ZD-76-60-B-SW
76
60
6.5
8
15.0
9
8.5
33.5
42
34
4
1.00
0.2240
83021000
YES
Hinge GN 127-ZD-76-60-B-S...
GN 127-ZD-76-60-B-SR
76
60
6.5
8
15.0
9
8.5
33.5
42
34
4
1.00
0.2240
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表