目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MI.204 - Indicator knobs
Elesa+Ganter
控制元件
MI.204
Powered by
CAD模型選擇
{elesa_ganter/control_elements/mi_204/mi_204.prj},{NB=Indicator knobs MI.204/45 B-8},{PARTNUMBER=40202},{DESCRIPTION=MI.204/45 B-8},{DIM01=45},{DIM02=8},{DIM03=25},{DIM04=24},{DIM05=10},{DIM06=35},{DIM07=12},{DIM08=12},{DIM09=18},{DIM10=3},{DIM11=5},{DIM12=0.5},{DIM13=M4},{WEIGHT=19},{ZZ=2.000},{DD=10.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dD9
[mm]
DIM03
l
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
d1
[mm]
DIM07
d2
[mm]
DIM08
d3
[mm]
DIM09
H
[mm]
DIM10
h2
[mm]
DIM11
h3
[mm]
DIM12
h4
[mm]
DIM13
F
ⁿ/ₐ
WEIGHT
重量
[g]
Indicator knobs MI.204/45...
40201
MI.204/45 B-6
45
6
25
24
10
35
10
15
15
7
5
0.5
M4
19
Indicator knobs MI.204/45...
40202
MI.204/45 B-8
45
8
25
24
10
35
12
12
18
3
5
0.5
M4
19
Indicator knobs MI.204/55...
40301
MI.204/55 B-6
55
6
26
30
10
37
12
12
18
3
5
0.5
M4
28
Indicator knobs MI.204/55...
40302
MI.204/55 B-8
55
8
26
30
10
37
15
15
18
3
5
0.5
M4
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WCK-205 - Control Knobs - With Marking
Essentra Components
31.07.2014
GN 729 - Control knob
Ganter
19.06.2024
Modèle 15-383 - Bouton moleté aluminium - Capuchon indexé - Vis de pression
EMILE MAURIN - Eléments Standard Mécaniques
08.09.2021
ECK - 铝合金滚花控制旋钮
NBK (锅屋百迪株式会社)
26.06.2024
ECX - 铝合金滚花控制旋钮
NBK (锅屋百迪株式会社)
26.06.2024
GN 726 - Control knobs, cover with indicator point, identification No. 1
Berger Tools
04.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表