目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 726.2 - Control knobs with arrow, identification No. 1
Elesa+Ganter
控制元件
GN 726.2
GN 726.2 A
GN 726.2 A 1
Powered by
CAD模型選擇
{elesa_ganter/control_elements/gn726_2/gn726_2_a/gn726_2_a_1/gn726_2_a_1.prj},{NB=Drehknopf GN 726.2-34-B6-A-1},{PARTNUMBER=GN 726.2-34-B6-A-1},{D1=34},{D2=B6},{D2X='B6','B8'},{D4=25},{D5=23},{D6=M5},{D6Z=5.000},{D7=41.0},{H1=30},{H2=24},{H3=4.2},{H4=10},{L=15.0},{SW=2.5},{WEIGHT=0.0640},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H8 Bore B
ⁿ/ₐ
D4
[mm]
D5
[mm]
D6
Thread
ⁿ/ₐ
D7
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Control knob GN 726.2-22-...
GN 726.2-22-B5-A-1
22
B5
16
14
M4
27.5
22
16
4.3
8
12.5
0.0188
84879090
YES
Control knob GN 726.2-27-...
GN 726.2-27-B6-A-1
27
B6
20
18
M4
33.5
26
20
4.3
9
14.0
0.0360
84879090
YES
Control knob GN 726.2-34-...
GN 726.2-34-B6-A-1
34
B6
25
23
M5
41.0
30
24
4.2
10
15.0
0.0640
84879090
YES
Control knob GN 726.2-34-...
GN 726.2-34-B8-A-1
34
B8
25
23
M5
41.0
30
24
4.2
10
15.0
0.0630
84879090
YES
Control knob GN 726.2-42-...
GN 726.2-42-B8-A-1
42
B8
32
30
M5
50.0
34
28
4.0
11
16.0
0.1090
84879090
YES
Control knob GN 726.2-42-...
GN 726.2-42-B10-A-1
42
B10
32
30
M5
50.0
34
28
4.0
11
16.0
0.1100
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表