目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 303.2 - Adjustable hand levers with releasing button, zinc die casting, threaded stud steel zinc plated
Elesa+Ganter
紧定手柄
GN 303.2
GN 303.2 S
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn303_2/gn303_2_s/gn303_2_s.prj},{NB=Verstellbare Klemmhebel GN 303.2-45-M6-16-SW-O},{PARTNUMBER=GN 303.2-45-M6-16-SW-O},{L1=45},{D1=M6},{D1X='M5','M6'},{L2=16},{L2X=12,16,20,25,32,40,50},{D2=10.0},{D3=13.0},{H1=26.5},{H2=4.0},{H3=35},{H4=3.5},{T=9},{FARBE=orange},{D4X1=10.000},{D4Y1=8.000},{D4X2=5.000},{D4X3=8.000},{HX1=10.000},{HX2=4.000},{HX3=7.500},{R1X=4.000},{VERS=5.000},{HX4=8.700},{R2X=4.000},{WEIGHT=0.0376},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
L2
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable hand lever GN ...
GN 303.2-30-M4-12-SW-S
30
M4
12
10.0
13.0
26.5
4.0
31
3.5
black
0.0274
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-12-SW-G
30
M4
12
10.0
13.0
26.5
4.0
31
3.5
grey
0.0246
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-12-SW-O
30
M4
12
10.0
13.0
26.5
4.0
31
3.5
orange
0.0246
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-16-SW-S
30
M4
16
10.0
13.0
26.5
4.0
31
3.5
black
0.0274
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-16-SW-G
30
M4
16
10.0
13.0
26.5
4.0
31
3.5
grey
0.0246
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-16-SW-O
30
M4
16
10.0
13.0
26.5
4.0
31
3.5
orange
0.0246
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-20-SW-S
30
M4
20
10.0
13.0
26.5
4.0
31
3.5
black
0.0274
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-20-SW-G
30
M4
20
10.0
13.0
26.5
4.0
31
3.5
grey
0.0246
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-20-SW-O
30
M4
20
10.0
13.0
26.5
4.0
31
3.5
orange
0.0246
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-25-SW-S
30
M4
25
10.0
13.0
26.5
4.0
31
3.5
black
0.0284
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-25-SW-G
30
M4
25
10.0
13.0
26.5
4.0
31
3.5
grey
0.0256
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-25-SW-O
30
M4
25
10.0
13.0
26.5
4.0
31
3.5
orange
0.0256
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-32-SW-S
30
M4
32
10.0
13.0
26.5
4.0
31
3.5
black
0.0284
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-32-SW-G
30
M4
32
10.0
13.0
26.5
4.0
31
3.5
grey
0.0256
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-32-SW-O
30
M4
32
10.0
13.0
26.5
4.0
31
3.5
orange
0.0256
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M5-12-SW-S
30
M5
12
10.0
13.0
26.5
4.0
31
3.5
black
0.0274
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M5-12-SW-G
30
M5
12
10.0
13.0
26.5
4.0
31
3.5
grey
0.0246
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M5-12-SW-O
30
M5
12
10.0
13.0
26.5
4.0
31
3.5
orange
0.0246
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M5-16-SW-S
30
M5
16
10.0
13.0
26.5
4.0
31
3.5
black
0.0284
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M5-16-SW-G
30
M5
16
10.0
13.0
26.5
4.0
31
3.5
grey
0.0256
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M5-16-SW-O
30
M5
16
10.0
13.0
26.5
4.0
31
3.5
orange
0.0256
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M5-20-SW-S
30
M5
20
10.0
13.0
26.5
4.0
31
3.5
black
0.0284
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M5-20-SW-G
30
M5
20
10.0
13.0
26.5
4.0
31
3.5
grey
0.0256
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M5-20-SW-O
30
M5
20
10.0
13.0
26.5
4.0
31
3.5
orange
0.0256
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M5-25-SW-S
30
M5
25
10.0
13.0
26.5
4.0
31
3.5
black
0.0294
84879090
YES
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表