目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 300.6 - Adjustable Stainless Steel-Hand levers, Type IS, with internal hexagon
Elesa+Ganter
紧定手柄
GN 300.6
GN 300.6 S
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn300_6/gn300_6_ms/gn300_6_s_is_hebel.prj},{NB=Edelstahl-Klemmhebel, poliert GN 300.6-63-M6-25-IS},{PARTNUMBER=GN 300.6-63-M6-25-IS},{L1=63},{D1=M6},{L2=25},{D3=13.5},{D4=17.5},{H1=31.0},{H2=6.5},{H3=45},{H4=4.0},{SW1=4},{VER=6.000},{WEIGHT=0.0925},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{TT=25.000},{AA=4.430},{LL=2.000},{L=11.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
L2
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable Stainless Stee...
GN 300.6-30-M3-6-IS
30
M3
6
10.0
13.0
24.5
4.0
31
3.5
0.1020
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M3-8-IS
30
M3
8
10.0
13.0
24.5
4.0
31
3.5
0.1035
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M3-10-IS
30
M3
10
10.0
13.0
24.5
4.0
31
3.5
0.1020
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M3-12-IS
30
M3
12
10.0
13.0
24.5
4.0
31
3.5
0.1020
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M3-16-IS
30
M3
16
10.0
13.0
24.5
4.0
31
3.5
0.1020
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M4-12-IS
30
M4
12
10.0
13.0
24.5
4.0
31
3.5
0.0307
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M4-16-IS
30
M4
16
10.0
13.0
24.5
4.0
31
3.5
0.0310
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M4-20-IS
30
M4
20
10.0
13.0
24.5
4.0
31
3.5
0.0313
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M4-25-IS
30
M4
25
10.0
13.0
24.5
4.0
31
3.5
0.0316
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M4-32-IS
30
M4
32
10.0
13.0
24.5
4.0
31
3.5
0.0322
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M5-12-IS
30
M5
12
10.0
13.0
24.5
4.0
31
3.5
0.0310
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M5-16-IS
30
M5
16
10.0
13.0
24.5
4.0
31
3.5
0.0320
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M5-20-IS
30
M5
20
10.0
13.0
24.5
4.0
31
3.5
0.0320
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M5-25-IS
30
M5
25
10.0
13.0
24.5
4.0
31
3.5
0.0330
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M5-32-IS
30
M5
32
10.0
13.0
24.5
4.0
31
3.5
0.0340
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M5-40-IS
30
M5
40
10.0
13.0
24.5
4.0
31
3.5
0.0350
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M5-50-IS
30
M5
50
10.0
13.0
24.5
4.0
31
3.5
0.0320
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M6-12-IS
30
M6
12
10.0
13.0
24.5
4.0
31
3.5
0.0320
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M6-16-IS
30
M6
16
10.0
13.0
24.5
4.0
31
3.5
0.0330
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M6-20-IS
30
M6
20
10.0
13.0
24.5
4.0
31
3.5
0.0330
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M6-25-IS
30
M6
25
10.0
13.0
24.5
4.0
31
3.5
0.0340
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M6-32-IS
30
M6
32
10.0
13.0
24.5
4.0
31
3.5
0.0320
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M6-40-IS
30
M6
40
10.0
13.0
24.5
4.0
31
3.5
0.0370
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-M6-50-IS
30
M6
50
10.0
13.0
24.5
4.0
31
3.5
0.0380
84879090
YES
Adjustable Stainless Stee...
GN 300.6-45-M4-12-IS
45
M4
12
10.0
13.0
24.5
4.0
34
3.5
0.0400
84879090
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表