目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VTR-N - Lock knobs
Elesa+Ganter
紧固旋钮
VTR.
VTR.N
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vtr_combi/vtr_n/vtr_n.prj},{NB=Lock knobs VTR.40 N-6x6},{PARTNUMBER=83431},{DESCRIPTION=VTR.40 N-6x6},{DIM01=40},{DIM02=6},{DIM03=18},{DIM04=16},{DIM05=12},{DIM06=5},{DIM07=8},{WEIGHT=7},{S=6.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
sH9
[mm]
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l2
[mm]
DIM07
h
[mm]
WEIGHT
重量
[g]
Lock knobs VTR.32 N-5x5
83031
VTR.32 N-5x5
32
5
14
14
10
4
6
4
Lock knobs VTR.40 N-6x6
83431
VTR.40 N-6x6
40
6
18
16
12
5
8
7
Lock knobs VTR.50 N-6x6
83831
VTR.50 N-6x6
50
6
22
19
16
6
10
9
Lock knobs VTR.50 N-7x7
83836
VTR.50 N-7x7
50
7
22
19
16
6
10
9
Lock knobs VTR.60 N-7x7
84231
VTR.60 N-7x7
60
7
26
22
19
7
12
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表