目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VC.192-A - 带螺纹的凸轮螺母
Elesa+Ganter
紧固旋钮
VC.192
VC.192-A
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vc_192_combi/vc_192/vc_192.prj},{NB=Lobe knobs VC.192/60 A-8},{PARTNUMBER=66511},{DESCRIPTION=VC.192/60 A-8},{DIM01=60},{DIM02=8},{DIM03=37},{DIM04=27},{DIM05=15},{DIM06=25},{DIM07=17},{DIM09=20},{WEIGHT=89},{D2=15.000},{L1=25.000},{D=8.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH9
[mm]
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM09
h
[mm]
WEIGHT
重量
[g]
Lobe knobs VC.192/50 A-6
66401
VC.192/50 A-6
50
6
33
25
15
23
14
18
65
Lobe knobs VC.192/50 A-8
66411
VC.192/50 A-8
50
8
33
25
15
25
14
20
57
Lobe knobs VC.192/50 A-10
66441
VC.192/50 A-10
50
10
33
25
16
25
14
21
60
Lobe knobs VC.192/60 A-6
66501
VC.192/60 A-6
60
6
37
27
18
28
17
20
104
Lobe knobs VC.192/60 A-8
66511
VC.192/60 A-8
60
8
37
27
15
25
17
20
89
Lobe knobs VC.192/60 A-10
66541
VC.192/60 A-10
60
10
37
27
18
31
17
25
100
Lobe knobs VC.192/70 A-8
66601
VC.192/70 A-8
70
8
44
30
20
35
20
26
165
Lobe knobs VC.192/70 A-10
66611
VC.192/70 A-10
70
10
44
30
18
31
20
25
135
Lobe knobs VC.192/85 A-8
66701
VC.192/85 A-8
85
8
55
35
22
38
30
25
240
Lobe knobs VC.192/100 A-8
66801
VC.192/100 A-8
100
8
60
38
22
38
31
25
310
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表