目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7336 B - Knurled knobs
Elesa+Ganter
紧固旋钮
GN 7336
GN 7336 S
GN 7336 B
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn7336/gn7336_s/gn7336_b/gn_7336_b_1.prj},{NB=Raendelgriff GN 7336-42-M8-ST},{PARTNUMBER=GN 7336-42-M8-ST},{D1=42},{D2=M8},{NDM=8.000},{KDM=6.647},{P=1.250},{D3=19},{H1=26},{H2=13},{S=5},{VER1=2},{SW=13.000},{R=5.500},{EI=24},{WEIGHT=0.0200},{CTN=39263000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
S
[mm]
EI
max.thread depth for female thread
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled knob GN 7336-34-M...
GN 7336-34-M6-ST
34
M6
16
21
11
5
19
0.0050
39263000
YES
Knurled knob GN 7336-42-M...
GN 7336-42-M8-ST
42
M8
19
26
13
5
24
0.0200
39263000
YES
Knurled knob GN 7336-53-M...
GN 7336-53-M10-ST
53
M10
24
32
16
5
30
0.0500
39263000
YES
Knurled knob GN 7336-42-M...
GN 7336-42-M8x1-ST
42
M8x1
19
26
13
5
24
0.0216
39263000
YES
Knurled knob GN 7336-53-M...
GN 7336-53-M10x1-ST
53
M10x1
24
32
16
5
30
0.0415
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表