目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 749 - Threaded plugs, Type B Sealing ring synehetic rubber FPM (Viton®)
Elesa+Ganter
液压系统附件
GN 749
GN 749 B
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/gn749/gn749_b/gn749_b.prj},{NB=Verschlussschraube GN 749-M22x1,5-B},{PARTNUMBER=GN 749-M22x1,5-B},{D1=M22x1,5},{D2=27},{D3=24.3},{L1=14},{L2=5.0},{S=10},{M=400},{E=80},{D1G=22.000},{D1K=20.160},{P=1.500},{CHX1=0.900},{CHX2=1.2000},{L1X=2.500},{DGX=24.300},{HX=8.000},{GEW=M},{WEIGHT=0.0480},{CTN=73181568},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
S
[mm]
M
max. service life
[PB]
E
recommended torque
[Nm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded plug GN 749-M8x1...
GN 749-M8x1-B
M8x1
12
9.9
8
4.0
4
400
8
0.0047
73181568
YES
Threaded plug GN 749-M10x...
GN 749-M10x1-B
M10x1
14
11.9
8
4.0
5
400
12
0.0070
73181568
YES
Threaded plug GN 749-G1/8...
GN 749-G1/8-B
G1/8
14
11.9
8
4.0
5
400
12
0.0070
73181568
YES
Threaded plug GN 749-M12x...
GN 749-M12x1,5-B
M12x1,5
17
14.4
12
5.0
6
400
25
0.0150
73181568
YES
Threaded plug GN 749-M14x...
GN 749-M14x1,5-B
M14x1,5
19
16.5
12
5.0
6
400
30
0.0100
73181568
YES
Threaded plug GN 749-G1/4...
GN 749-G1/4-B
G1/4
19
16.5
12
5.0
6
400
30
0.0180
73181568
YES
Threaded plug GN 749-M16x...
GN 749-M16x1,5-B
M16x1,5
22
18.9
12
5.0
8
400
50
0.0250
73181568
YES
Threaded plug GN 749-G3/8...
GN 749-G3/8-B
G3/8
22
18.9
12
5.0
8
400
50
0.0260
73181568
YES
Threaded plug GN 749-M18x...
GN 749-M18x1,5-B
M18x1,5
24
20.9
12
5.0
8
400
60
0.0310
73181568
YES
Threaded plug GN 749-M20x...
GN 749-M20x1,5-B
M20x1,5
26
22.9
14
5.0
10
400
70
0.0410
73181568
YES
Threaded plug GN 749-M22x...
GN 749-M22x1,5-B
M22x1,5
27
24.3
14
5.0
10
400
80
0.0480
73181568
YES
Threaded plug GN 749-G1/2...
GN 749-G1/2-B
G1/2
27
23.9
14
5.0
10
400
80
0.0440
73181568
YES
Threaded plug GN 749-M24x...
GN 749-M24x1,5-B
M24x1,5
30
26.9
14
5.0
12
400
95
0.0561
73181568
YES
Threaded plug GN 749-M26x...
GN 749-M26x1,5-B
M26x1,5
32
29.2
16
5.0
12
400
120
0.0800
73181568
YES
Threaded plug GN 749-M27x...
GN 749-M27x2-B
M27x2
32
29.2
16
5.0
12
400
120
0.0800
73181568
YES
Threaded plug GN 749-G3/4...
GN 749-G3/4-B
G3/4
32
29.2
16
5.0
12
400
120
0.0750
73181568
YES
Threaded plug GN 749-M30x...
GN 749-M30x1,5-B
M30x1,5
37
32.7
16
6.5
17
400
190
0.1034
73181568
YES
Threaded plug GN 749-M33x...
GN 749-M33x2-B
M33x2
40
35.7
16
6.5
17
400
225
0.1270
73181568
YES
Threaded plug GN 749-G1-B
GN 749-G1-B
G1
40
35.7
16
6.5
17
400
225
0.1240
73181568
YES
Threaded plug GN 749-M42x...
GN 749-M42x2-B
M42x2
50
45.8
16
6.5
22
315
360
0.1960
73181568
YES
Threaded plug GN 749-G11/...
GN 749-G11/4-B
G11/4
50
45.8
16
6.5
22
315
360
0.1950
73181568
YES
Threaded plug GN 749-M48x...
GN 749-M48x2-B
M48x2
55
50.7
16
6.5
24
315
400
0.2500
73181568
YES
Threaded plug GN 749-G11/...
GN 749-G11/2-B
G11/2
55
50.7
16
6.5
24
315
400
0.2400
73181568
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表