目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7430 - Mounting nuts for hydraulic components, Brass
Elesa+Ganter
液压系统附件
GN 7430
GN 7430 MS
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/gn7430/gn7430_ms/gn7430_ms_link.prj},{NB=Befestigungsmutter GN 7430-M26x1,5-MS},{PARTNUMBER=GN 7430-M26x1,5-MS},{D1=M26x1,5},{DX=26.000},{VER=1},{CH=0.433},{SX=14.700},{D2X=12.250},{D3X=13.000},{D2=26.0},{B=4},{S=30},{E=32.5},{WEIGHT=0.0085},{CTN=74153300},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
recommended bore-Ø
[mm]
B
[mm]
S
[mm]
E
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Mounting nut GN 7430-M12x...
GN 7430-M12x1,5-MS
M12x1,5
12.0
3
16
17.5
0.0013
74153300
YES
Mounting nut GN 7430-G1/4...
GN 7430-G1/4-MS
G1/4
13.2
3
16
17.5
0.0015
74153300
YES
Mounting nut GN 7430-M14x...
GN 7430-M14x1,5-MS
M14x1,5
14.0
3
18
19.5
0.0017
74153300
YES
Mounting nut GN 7430-M16x...
GN 7430-M16x1,5-MS
M16x1,5
16.0
3
21
23.0
0.0015
74153300
YES
Mounting nut GN 7430-G3/8...
GN 7430-G3/8-MS
G3/8
16.7
3
21
23.0
0.0020
74153300
YES
Mounting nut GN 7430-M20x...
GN 7430-M20x1,5-MS
M20x1,5
20.0
4
24
26.0
0.0065
74153300
YES
Mounting nut GN 7430-G1/2...
GN 7430-G1/2-MS
G1/2
21.0
4
24
26.0
0.0057
74153300
YES
Mounting nut GN 7430-M26x...
GN 7430-M26x1,5-MS
M26x1,5
26.0
4
30
32.5
0.0085
74153300
YES
Mounting nut GN 7430-G3/4...
GN 7430-G3/4-MS
G3/4
26.5
4
30
32.5
0.0081
74153300
YES
Mounting nut GN 7430-M27x...
GN 7430-M27x1,5-MS
M27x1,5
27.0
4
32
34.5
0.0106
74153300
YES
Mounting nut GN 7430-M33x...
GN 7430-M33x1,5-MS
M33x1,5
33.0
5
41
44.5
0.0251
74153300
YES
Mounting nut GN 7430-G1-M...
GN 7430-G1-MS
G1
33.3
5
41
44.5
0.0254
74153300
YES
Mounting nut GN 7430-M40x...
GN 7430-M40x1,5-MS
M40x1,5
40.0
5
46
50.5
0.0243
74153300
YES
Mounting nut GN 7430-G11/...
GN 7430-G11/4-MS
G11/4
42.0
5
46
50.5
0.0208
74153300
YES
Mounting nut GN 7430-M42x...
GN 7430-M42x1,5-MS
M42x1,5
42.0
5
50
54.5
0.0325
74153300
YES
Mounting nut GN 7430-G11/...
GN 7430-G11/2-MS
G11/2
47.9
6
55
61.0
0.0433
74153300
YES
Mounting nut GN 7430-G2-M...
GN 7430-G2-MS
G2
59.7
6
65
72.0
0.0452
74153300
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表