目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
UCP - Straight self-aligning brackets
Elesa
INCH CATALOGUE
Levelling elements and supports
Supports and guides
UCP (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/10/3_supports_and_guides/ucp/ucp.prj},{NB=Straight self-aligning brackets UCP.206-C-1 1/4-T},{CODE=90419563},{DESCRIPTION=UCP.206-C-1 1/4-T},{VER=1},{DIM01=1.250},{DIM02=0.51},{DIM03=0.39},{DIM04=2.19},{DIM05=6.42},{DIM06=3.33},{DIM07=4.76},{DIM08=1.69},{DIM09=0.79},{DIM10=1.42},{DIM11=1.64},{DIM12=2.09},{H3=2.090},{DIM13=0.81},{DIM14=2464.0},{DIM15=4256.0},{DIM16=2016.0},{WEIGHT=1.01}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[Inch]
DIM02
d1
[Inch]
DIM03
f1
[Inch]
DIM04
H
[Inch]
DIM05
L
[Inch]
DIM06
B
[Inch]
DIM07
f
[Inch]
DIM08
b1
[Inch]
DIM09
b2
[Inch]
DIM10
h1
[Inch]
DIM11
h2
[Inch]
DIM12
h3
[Inch]
DIM13
h4
[Inch]
DIM14
Bearing static load
[lbf]
DIM15
Bearing dynamic load
[lbf]
DIM16
Bracket load
[lbf]
WEIGHT
Weight
[lbs.]
Straight self-aligning br...
90419553
UCP.205-C-1-T
1.000
0.51
0.39
2.04
5.51
2.81
4.17
1.44
0.79
1.38
1.54
1.93
0.77
1568.0
3136.0
1344.0
0.73
Straight self-aligning br...
90419563
UCP.206-C-1 1/4-T
1.250
0.51
0.39
2.19
6.42
3.33
4.76
1.69
0.79
1.42
1.64
2.09
0.81
2464.0
4256.0
2016.0
1.01
Straight self-aligning br...
90419533
UCP.205-C-1-P
1.000
0.51
0.39
2.04
5.51
2.81
4.17
1.44
0.79
1.38
1.54
-
0.77
1568.0
3136.0
1344.0
0.75
Straight self-aligning br...
90419543
UCP.206-C-1 1/4-P
1.250
0.51
0.39
2.19
6.42
3.33
4.76
1.69
0.79
1.42
1.64
-
0.81
2464.0
4256.0
2016.0
1.02
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表