目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LV.F-SST - Levelling elements for ground mounting
Elesa
INCH CATALOGUE
Levelling elements and supports
Levelling Elements
LV.F-SST (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/10/1_levelling_elements/lv_f_sst/lv_f_sst_asmtab.prj},{NB=Levelling elements for ground mounting LV.F-100-14-SST-1/2-13x6(0)},{CODE=90332417},{VER=2},{DESCRIPTION=LV.F-100-14-SST-1/2-13x6},{ROT=0},{DIM01=3.94},{DIM02=1/2-13},{DIM03=7.30},{DIM04=-},{DIM05=6},{DIM06=1.30},{DIM07=9/16},{DIM08=0.55},{DIM09=4032},{DIM04X=0.00},{WEIGHT=0.35},{NDM=0.500},{KDM=0.4084},{S=0.562},{TXTSIZE=0.450},{PPATH=assemblies/lv_f_sst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[Inch]
DIM02
d 2A
ⁿ/ₐ
DIM03
L
[Inch]
DIM04
L1
[Inch]
DIM05
l
[Inch]
DIM06
l1
[Inch]
DIM07
s
[Inch]
DIM08
Articulation Ø
[Inch]
DIM09
Max limit static load
[N]
WEIGHT
Weight
[lbs]
Levelling elements for gr...
90331221
LV.F-80-14-SST-3/8-16x2
3.15
3/8-16
3.30
-
2
1.30
9/16
0.55
3584
0.24
Levelling elements for gr...
90331231
LV.F-80-14-SST-3/8-16x4
3.15
3/8-16
5.30
-
4
1.30
9/16
0.55
3584
0.27
Levelling elements for gr...
90331235
LV.F-80-14-SST-3/8-16x6
3.15
3/8-16
7.30
-
6
1.30
9/16
0.55
3584
0.30
Levelling elements for gr...
90331321
LV.F-80-14-SST-1/2-13x2
3.15
1/2-13
3.30
-
2
1.30
9/16
0.55
3584
0.28
Levelling elements for gr...
90331331
LV.F-80-14-SST-1/2-13x4
3.15
1/2-13
5.30
-
4
1.30
9/16
0.55
3584
0.31
Levelling elements for gr...
90331335
LV.F-80-14-SST-1/2-13x6
3.15
1/2-13
7.30
-
6
1.30
9/16
0.55
3584
0.34
Levelling elements for gr...
90331523
LV.F-80-14-SST-5/8-11x4
3.15
5/8-11
5.30
-
4
1.30
5/8
0.55
3584
0.53
Levelling elements for gr...
90331541
LV.F-80-14-SST-5/8-11x6
3.15
5/8-11
7.30
-
6
1.30
5/8
0.55
3584
0.57
Levelling elements for gr...
90331565
LV.F-80-14-SST-5/8-11x8
3.15
5/8-11
9.30
-
8
1.30
5/8
0.55
3584
0.60
Levelling elements for gr...
90331625
LV.F-80-24-SST-5/8-11x4
3.15
5/8-11
5.69
-
4
1.69
15/16
0.94
4032
0.75
Levelling elements for gr...
90331645
LV.F-80-24-SST-5/8-11x6
3.15
5/8-11
7.69
-
6
1.69
15/16
0.94
4032
0.81
Levelling elements for gr...
90331665
LV.F-80-24-SST-5/8-11x8
3.15
5/8-11
9.69
-
8
1.69
15/16
0.94
4032
0.85
Levelling elements for gr...
90331725
LV.F-80-24-SST-3/4-10x4
3.15
3/4-10
5.69
-
4
1.69
15/16
0.94
4032
0.97
Levelling elements for gr...
90331745
LV.F-80-24-SST-3/4-10x6
3.15
3/4-10
7.69
-
6
1.69
15/16
0.94
4032
1.03
Levelling elements for gr...
90331781
LV.F-80-24-SST-3/4-10x8
3.15
3/4-10
9.69
-
8
1.69
15/16
0.94
4032
1.13
Levelling elements for gr...
90334221
LV.F-80-14-AS-SST-3/8-16x...
3.15
3/8-16
3.30
3.42
2
1.30
9/16
0.55
3584
0.30
Levelling elements for gr...
90334231
LV.F-80-14-AS-SST-3/8-16x...
3.15
3/8-16
5.30
5.42
4
1.30
9/16
0.55
3584
0.33
Levelling elements for gr...
90334235
LV.F-80-14-AS-SST-3/8-16x...
3.15
3/8-16
7.30
7.42
6
1.30
9/16
0.55
3584
0.35
Levelling elements for gr...
90334321
LV.F-80-14-AS-SST-1/2-13x...
3.15
1/2-13
3.30
3.42
2
1.30
9/16
0.55
3584
0.34
Levelling elements for gr...
90334331
LV.F-80-14-AS-SST-1/2-13x...
3.15
1/2-13
5.30
5.42
4
1.30
9/16
0.55
3584
0.36
Levelling elements for gr...
90334335
LV.F-80-14-AS-SST-1/2-13x...
3.15
1/2-13
7.30
7.42
6
1.30
9/16
0.55
3584
0.39
Levelling elements for gr...
90334523
LV.F-80-14-AS-SST-5/8-11x...
3.15
5/8-11
5.30
5.42
4
1.30
5/8
0.55
3584
0.59
Levelling elements for gr...
90334541
LV.F-80-14-AS-SST-5/8-11x...
3.15
5/8-11
7.30
7.42
6
1.30
5/8
0.55
3584
0.62
Levelling elements for gr...
90334565
LV.F-80-14-AS-SST-5/8-11x...
3.15
5/8-11
9.30
9.42
8
1.30
5/8
0.55
3584
0.66
Levelling elements for gr...
90334625
LV.F-80-24-AS-SST-5/8-11x...
3.15
5/8-11
5.69
5.81
4
1.69
15/16
0.94
4032
0.81
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表