目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
L.652-X - Safety adjustable handles
Elesa
INCH CATALOGUE
Fixed & revolving handles
Fixed handles
L 652-X (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/05_new/1_fixed_handles/l_652_x/l_652_x.prj},{NB=Safety adjustable handles L.652-X/67 B-1/4-20},{CODE=932731},{DESCRIPTION=L.652-X/67 B-1/4-20},{DIM01=2.64},{DIM02=1/4-20},{DIM03=0.63x0.63},{S1=0.63},{DIM04=1.65},{DIM05=0.47},{DIM06=0.39},{DIM07=1.02},{DIM08=0.04},{DIM09=18},{WEIGHT=0.07},{NDM=0.2500},{DIM=1.65}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[Inch]
DIM02
d
ⁿ/ₐ
DIM03
S
[Inch]
DIM04
H
[Inch]
DIM05
d1
[Inch]
DIM06
h
[Inch]
DIM07
h1
[Inch]
DIM08
h2
[Inch]
DIM09
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[lbs]
Safety adjustable handles...
932731
L.652-X/67 B-1/4-20
2.64
1/4-20
0.63x0.63
1.65
0.47
0.39
1.02
0.04
18
0.07
Safety adjustable handles...
932762
L.652-X/80 B-5/16-18
3.15
5/16-18
0.79x0.79
1.81
0.59
0.51
1.06
0.04
20
0.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表