目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
M.643 - Handles
Elesa
INCH CATALOGUE
Handles
Bridge handles
M.643 (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/04/1_bridge_handles/m_643/165_m643.prj},{NB=Handles M.643/140_120_B-5/16-18},{CODE=937316},{DESCRIPTION=M.643/140_120_B-5/16-18},{DIM01=5.28},{DIM02=4.72±0.02},{F=4.72},{DIM03=5/16-18},{DIM04=1.89},{DIM05=0.59},{DIM06=0.94},{NDM=0.3125},{KDM=0.2520},{DIM07=0.51},{DIM08=504.0},{DIM09=593.6},{DIM10=5.9},{DIM11=8.9},{WEIGHT=0.15},{PSTOL=0.010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[Inch]
DIM02
f
[Inch]
DIM03
d 2B
ⁿ/ₐ
DIM04
h
[Inch]
DIM05
B
[Inch]
DIM06
l
[Inch]
DIM07
p
[Inch]
DIM08
F1
[lbf]
DIM09
F2
[lbf]
DIM10
L1
[ft*lb]
DIM11
L2
[ft*lb]
WEIGHT
Weight
[lbs]
Handles M.643/100_B-1/4-2...
937303
M.643/100_B-1/4-20
3.94
3.39±0.02
1/4-20
1.73
0.55
0.91
0.47
537.6
537.6
8.9
4.4
0.10
Handles M.643/140_B-1/4-2...
937311
M.643/140_B-1/4-20
5.28
4.61±0.02
1/4-20
1.89
0.59
0.94
0.47
504.0
593.6
5.9
8.9
0.14
Handles M.643/140_B-5/16-...
937313
M.643/140_B-5/16-18
5.28
4.61±0.02
5/16-18
1.89
0.59
0.94
0.51
504.0
593.6
5.9
8.9
0.15
Handles M.643/140_120_B-5...
937316
M.643/140_120_B-5/16-18
5.28
4.72±0.02
5/16-18
1.89
0.59
0.94
0.51
504.0
593.6
5.9
8.9
0.15
Handles M.643/150_B-5/16-...
937323
M.643/150_B-5/16-18
5.75
5.2±0.02
5/16-18
2.09
0.63
1.02
0.51
492.8
548.8
5.9
8.9
0.16
Handles M.643/180_B-5/16-...
937333
M.643/180_B-5/16-18
6.54
5.91±0.04
5/16-18
2.20
0.63
1.06
0.51
448
571.2
5.9
9.6
0.18
Handles M.643/190_B-5/16-...
937343
M.643/190_B-5/16-18
6.97
6.3±0.04
5/16-18
2.20
0.63
1.06
0.51
448
571.2
5.9
9.6
0.18
Handles M.643/200_B-5/16-...
937353
M.643/200_B-5/16-18
7.72
7.05±0.04
5/16-18
2.24
0.63
1.06
0.51
425.6
448.0
8.1
9.6
0.29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表