目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EBP.B - Bridge handles with back mounting
Elesa
INCH CATALOGUE
Handles
Bridge handles
EBP.B (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/04/1_bridge_handles/ebp_b/ebp_b.prj},{NB=Bridge handles with back mounting EBP.150 B-5/16-18-C3},{CODE=90260256-C3},{DESCRIPTION=EBP.150 B-5/16-18-C3},{DIM01=6.26},{DIM02=5.19±0.02},{FF=5.19},{DIM03=0.51},{DIM04=5/16-18},{DIM05=1.06},{DIM06=1.65},{DIM07=0.37},{DIM08=4.13},{DIM09=0.51},{DIM10=604.8},{DIM11=403.2},{DIM12=8.1},{DIM13=3.0},{WEIGHT=0.18},{F=5.19},{NDM=0.3125},{KDM=0.2520},{R1=245.000},{R2=254.000},{R=0.757},{G=0.773},{B=0.753}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[Inch]
DIM02
f
ⁿ/ₐ
DIM03
s
[Inch]
DIM04
d 2B
ⁿ/ₐ
DIM05
D
[Inch]
DIM06
h
[Inch]
DIM07
B
[Inch]
DIM08
I1
[Inch]
DIM09
p
[Inch]
DIM10
F1
[lbf]
DIM11
F2
[lbf]
DIM12
L1
[ft*lb]
DIM13
L2
[ft*lb]
WEIGHT
Weight
[lbs]
Bridge handles with back ...
90260121-C1
EBP.110B-1/4-20-C1
4.57
3.68±0.020
0.39
1/4-20
0.87
1.38
0.30
2.83
0.47
448.0
336.0
5.9
2.2
0.10
Bridge handles with back ...
90260121-C2
EBP.110B-1/4-20-C2
4.57
3.68±0.020
0.39
1/4-20
0.87
1.38
0.30
2.83
0.47
448.0
336.0
5.9
2.2
0.10
Bridge handles with back ...
90260121-C3
EBP.110B-1/4-20-C3
4.57
3.68±0.020
0.39
1/4-20
0.87
1.38
0.30
2.83
0.47
448.0
336.0
5.9
2.2
0.10
Bridge handles with back ...
90260121-C4
EBP.110B-1/4-20-C4
4.57
3.68±0.020
0.39
1/4-20
0.87
1.38
0.30
2.83
0.47
448.0
336.0
5.9
2.2
0.10
Bridge handles with back ...
90260121-C5
EBP.110B-1/4-20-C5
4.57
3.68±0.020
0.39
1/4-20
0.87
1.38
0.30
2.83
0.47
448.0
336.0
5.9
2.2
0.10
Bridge handles with back ...
90260121-C6
EBP.110B-1/4-20-C6
4.57
3.68±0.020
0.39
1/4-20
0.87
1.38
0.30
2.83
0.47
448.0
336.0
5.9
2.2
0.10
Bridge handles with back ...
90260121-C17
EBP.110B-1/4-20-C17
4.57
3.68±0.020
0.39
1/4-20
0.87
1.38
0.30
2.83
0.47
448.0
336.0
5.9
2.2
0.10
Bridge handles with back ...
90260221-C1
EBP.140B-5/16-18-C1
5.67
4.61±0.020
0.51
5/16-18
1.04
1.54
0.33
3.62
0.51
604.8
403.2
7.4
3.0
0.14
Bridge handles with back ...
90260221-C2
EBP.140B-5/16-18-C2
5.67
4.61±0.020
0.51
5/16-18
1.04
1.54
0.33
3.62
0.51
604.8
403.2
7.4
3.0
0.14
Bridge handles with back ...
90260221-C3
EBP.140B-5/16-18-C3
5.67
4.61±0.020
0.51
5/16-18
1.04
1.54
0.33
3.62
0.51
604.8
403.2
7.4
3.0
0.14
Bridge handles with back ...
90260221-C4
EBP.140B-5/16-18-C4
5.67
4.61±0.020
0.51
5/16-18
1.04
1.54
0.33
3.62
0.51
604.8
403.2
7.4
3.0
0.14
Bridge handles with back ...
90260221-C5
EBP.140B-5/16-18-C5
5.67
4.61±0.020
0.51
5/16-18
1.04
1.54
0.33
3.62
0.51
604.8
403.2
7.4
3.0
0.14
Bridge handles with back ...
90260221-C6
EBP.140B-5/16-18-C6
5.67
4.61±0.020
0.51
5/16-18
1.04
1.54
0.33
3.62
0.51
604.8
403.2
7.4
3.0
0.14
Bridge handles with back ...
90260221-C17
EBP.140B-5/16-18-C17
5.67
4.61±0.020
0.51
5/16-18
1.04
1.54
0.33
3.62
0.51
604.8
403.2
7.4
3.0
0.14
Bridge handles with back ...
90260256-C1
EBP.150 B-5/16-18-C1
6.26
5.19±0.02
0.51
5/16-18
1.06
1.65
0.37
4.13
0.51
604.8
403.2
8.1
3.0
0.18
Bridge handles with back ...
90260256-C2
EBP.150 B-5/16-18-C2
6.26
5.19±0.02
0.51
5/16-18
1.06
1.65
0.37
4.13
0.51
604.8
403.2
8.1
3.0
0.18
Bridge handles with back ...
90260256-C3
EBP.150 B-5/16-18-C3
6.26
5.19±0.02
0.51
5/16-18
1.06
1.65
0.37
4.13
0.51
604.8
403.2
8.1
3.0
0.18
Bridge handles with back ...
90260256-C4
EBP.150 B-5/16-18-C4
6.26
5.19±0.02
0.51
5/16-18
1.06
1.65
0.37
4.13
0.51
604.8
403.2
8.1
3.0
0.18
Bridge handles with back ...
90260256-C5
EBP.150 B-5/16-18-C5
6.26
5.19±0.02
0.51
5/16-18
1.06
1.65
0.37
4.13
0.51
604.8
403.2
8.1
3.0
0.18
Bridge handles with back ...
90260256-C6
EBP.150 B-5/16-18-C6
6.26
5.19±0.02
0.51
5/16-18
1.06
1.65
0.37
4.13
0.51
604.8
403.2
8.1
3.0
0.18
Bridge handles with back ...
90260256-C17
EBP.150 B-5/16-18-C17
6.26
5.19±0.02
0.51
5/16-18
1.06
1.65
0.37
4.13
0.51
604.8
403.2
8.1
3.0
0.18
Bridge handles with back ...
90260321-C1
EBP.180B-5/16-18-C1
7.01
5.91±0.040
0.51
5/16-18
1.10
1.77
0.37
4.80
0.51
604.8
336.0
8.9
3.7
0.22
Bridge handles with back ...
90260321-C2
EBP.180B-5/16-18-C2
7.01
5.91±0.040
0.51
5/16-18
1.10
1.77
0.37
4.80
0.51
604.8
336.0
8.9
3.7
0.22
Bridge handles with back ...
90260321-C3
EBP.180B-5/16-18-C3
7.01
5.91±0.040
0.51
5/16-18
1.10
1.77
0.37
4.80
0.51
604.8
336.0
8.9
3.7
0.22
Bridge handles with back ...
90260321-C4
EBP.180B-5/16-18-C4
7.01
5.91±0.040
0.51
5/16-18
1.10
1.77
0.37
4.80
0.51
604.8
336.0
8.9
3.7
0.22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表