目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERS. - Safety adjustable handles
Elesa
INCH CATALOGUE
Clamping levers
Adjustable handles
ERS. (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/03/1_adjustable_handles/ers/ers_03.prj},{NB=Safety adjustable handles ERS.44 A-1/4-20},{CODE=90236904},{DESCRIPTION=ERS.44 A-1/4-20},{DIM01=1.73},{DIM02=1/4-20},{DIM03=2.05},{DIM04=0.61},{DIM05=1.42},{DIM06=0.39},{DIM07=1.14},{DIM08=0.35},{DIM09=1.10},{DIM10=0.47},{DIM11=0.43},{DIM12=18},{WEIGHT=0.03},{NDM=0.2500},{DIM12X=0.709}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[Inch]
DIM02
d 6H
ⁿ/ₐ
DIM03
L
[Inch]
DIM04
D
[Inch]
DIM05
H
[Inch]
DIM06
h
[Inch]
DIM07
h1
[Inch]
DIM08
h2
[Inch]
DIM09
h3
[Inch]
DIM10
d1
[Inch]
DIM11
l1
[Inch]
DIM12
Teeth No.
ⁿ/ₐ
WEIGHT
Weight
[lbs]
Safety adjustable handles...
90236904
ERS.44 A-1/4-20
1.73
1/4-20
2.05
0.61
1.42
0.39
1.14
0.35
1.10
0.47
0.43
18
0.03
Safety adjustable handles...
90236914
ERS.63 A-5/16-18
2.48
5/16-18
2.89
0.75
1.89
0.51
1.46
0.47
1.46
0.59
0.53
20
0.06
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表