您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 911 - Adjustable Hand Levers for Connector Clamps / Linear Actuator Connectors
Elesa
GENERAL CATALOGUE
Connecting clamps
Tubes and accessories
GN 911
Powered by
CAD模型選擇
{elesa/general_catalogue/16/2_tubes_and_accessories/gn_911/gn_911.prj},{NB=Adjustable Hand Levers GN 911-78-M8-35-SR},{CODE=GN.68114},{DESCRIPTION=GN 911-78-M8-35-SR},{DIM01=M8},{DIM02=13},{DIM03=78},{DIM04=35},{DIM05=15},{DIM06=52},{L1=78},{D1=M8},{NDM=8},{L2=35},{D2=13.0},{H1=15.0},{H2=52},{OB=silber},{VERS=2.000},{WEIGHT=146},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{TT=25.000},{AA=4.430},{LL=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
l1
[mm]
DIM04
l2
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
WEIGHT
Weight
[g]
Adjustable Hand Levers GN...
GN.67992
GN 911-45-M6-20-SR
M6
10
45
20
9
34
41
Adjustable Hand Levers GN...
GN.68102
GN 911-63-M6-20-SR
M6
10
63
20
12
44
84
Adjustable Hand Levers GN...
GN.68103
GN 911-63-M8-25-SR
M8
13
63
25
12.5
42
92
Adjustable Hand Levers GN...
GN.68104
GN 911-63-M8-30-SR
M8
13
63
30
12.5
42
94
Adjustable Hand Levers GN...
GN.68105
GN 911-63-M8-35-SR
M8
13
63
35
12.5
42
96
Adjustable Hand Levers GN...
GN.68107
GN 911-63-M8-50-SR
M8
13
63
50
12.5
42
102
Adjustable Hand Levers GN...
GN.68112
GN 911-78-M8-25-SR
M8
13
78
25
15
52
148
Adjustable Hand Levers GN...
GN.68113
GN 911-78-M8-30-SR
M8
13
78
30
15
52
150
Adjustable Hand Levers GN...
GN.68114
GN 911-78-M8-35-SR
M8
13
78
35
15
52
146
Adjustable Hand Levers GN...
GN.68115
GN 911-78-M8-50-SR
M8
13
78
50
15
52
151
Adjustable Hand Levers GN...
GN.68122
GN 911-78-M10-35-SR
M10
16
78
35
16
50
166
Adjustable Hand Levers GN...
GN.68123
GN 911-78-M10-50-SR
M10
16
78
50
16
50
176
Adjustable Hand Levers GN...
GN.68124
GN 911-78-M10-55-SR
M10
16
78
55
16
50
179
Adjustable Hand Levers GN...
GN.68125
GN 911-78-M10-60-SR
M10
16
78
60
16
50
182
Adjustable Hand Levers GN...
GN.68132
GN 911-92-M10-35-SR
M10
16
92
35
16
60
220
Adjustable Hand Levers GN...
GN.68133
GN 911-92-M10-50-SR
M10
16
92
50
16
60
229
Adjustable Hand Levers GN...
GN.68134
GN 911-92-M10-55-SR
M10
16
92
55
16
60
232
Adjustable Hand Levers GN...
GN.68135
GN 911-92-M10-60-SR
M10
16
92
60
16
60
235
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表