目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 278 - Pivoting connecting clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 278
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_278/gn_278.prj},{NB=Pivoting connecting clamps GN 278-B50-IV-2-BL},{CODE=GN.60791},{TIP=4},{DIM01=65},{DIM02=50},{BX=50},{DIM03=10.5},{D3=10},{NDM3=10.000},{P3=1.000},{NDM4=10.000},{P4=1.000},{DIM06=65},{DIM07=148},{DIM08=65},{DIM09=70},{DIM10=32.5},{DIM11=17},{VER1=2},{A1=0.000},{A2=0.000},{A3=0.000},{A4=0.000},{A5=0.000},{A6=0.000},{A7=0.000},{C1=0.000},{C2=0.000},{C3=0.000},{E1=0.000},{E2=0.000},{E3=0.000},{E4=0.000},{F1=0.000},{F2=0.000},{S2=0.000},{Z=0.000},{VERS=20},{DESCRIPTION=GN 278-B50-IV-2-BL},{DIM04=M10},{DIM05=M10},{DIM12=GN 911-M10-55},{WEIGHT=565},{FORM=IV},{KS=Klemmschrauben mit Innensechskant},{OB=BL},{N1=0.000},{N2=0.000},{N3=0.000},{N4=0.000},{N5=0.000},{N6=0.000},{KLEMM=GN 911-M10-55}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
d4
ⁿ/ₐ
DIM06
k
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
m
[mm]
DIM10
t
[mm]
DIM11
s
[mm]
DIM12
d3 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Pivoting connecting clamp...
GN.60271
GN 278-B20-OZ-2-BL
40
20
8.5
M8
M8
40
95
40
43
20.0
13
GN 911-M8-32
185
Pivoting connecting clamp...
GN.60351
GN 278-B25-OZ-2-BL
40
25
8.5
M8
M8
40
95
40
43
20.0
13
GN 911-M8-32
170
Pivoting connecting clamp...
GN.60431
GN 278-B30-OZ-2-BL
40
30
8.5
M8
M8
40
95
40
43
20.0
13
GN 911-M8-32
145
Pivoting connecting clamp...
GN.60511
GN 278-B40-OZ-2-BL
65
40
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
705
Pivoting connecting clamp...
GN.60591
GN 278-B42-OZ-2-BL
65
42
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
675
Pivoting connecting clamp...
GN.60671
GN 278-B45-OZ-2-BL
65
45
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
645
Pivoting connecting clamp...
GN.60751
GN 278-B48-OZ-2-BL
65
48
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
610
Pivoting connecting clamp...
GN.60831
GN 278-B50-OZ-2-BL
65
50
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
585
Pivoting connecting clamp...
GN.60251
GN 278-B20-MZ-2-BL
40
20
8.5
M8
M8
40
95
40
43
20.0
13
GN 911-M8-32
185
Pivoting connecting clamp...
GN.60331
GN 278-B25-MZ-2-BL
40
25
8.5
M8
M8
40
95
40
43
20.0
13
GN 911-M8-32
185
Pivoting connecting clamp...
GN.60411
GN 278-B30-MZ-2-BL
40
30
8.5
M8
M8
40
95
40
43
20.0
13
GN 911-M8-32
185
Pivoting connecting clamp...
GN.60491
GN 278-B40-MZ-2-BL
65
40
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
695
Pivoting connecting clamp...
GN.60571
GN 278-B42-MZ-2-BL
65
42
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
675
Pivoting connecting clamp...
GN.60651
GN 278-B45-MZ-2-BL
65
45
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
645
Pivoting connecting clamp...
GN.60731
GN 278-B48-MZ-2-BL
65
48
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
605
Pivoting connecting clamp...
GN.60811
GN 278-B50-MZ-2-BL
65
50
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
575
Pivoting connecting clamp...
GN.60211
GN 278-B20-AV-2-BL
40
20
8.5
M8
M8
40
95
40
43
20.0
13
GN 911-M8-32
190
Pivoting connecting clamp...
GN.60291
GN 278-B25-AV-2-BL
40
25
8.5
M8
M8
40
95
40
43
20.0
13
GN 911-M8-32
170
Pivoting connecting clamp...
GN.60371
GN 278-B30-AV-2-BL
40
30
8.5
M8
M8
40
95
40
43
20.0
13
GN 911-M8-32
150
Pivoting connecting clamp...
GN.60451
GN 278-B40-AV-2-BL
65
40
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
690
Pivoting connecting clamp...
GN.60531
GN 278-B42-AV-2-BL
65
42
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
675
Pivoting connecting clamp...
GN.60611
GN 278-B45-AV-2-BL
65
45
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
640
Pivoting connecting clamp...
GN.60691
GN 278-B48-AV-2-BL
65
48
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
600
Pivoting connecting clamp...
GN.60771
GN 278-B50-AV-2-BL
65
50
10.5
M10
M10
65
148
65
70
32.5
17
GN 911-M10-55
580
Pivoting connecting clamp...
GN.60231
GN 278-B20-IV-2-BL
40
20
8.5
M8
M8
40
95
40
43
20.0
13
GN 911-M8-32
180
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表