目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 171 - Side flanged bases with eccentric axis for connecting clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 171
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_171/gn_171.prj},{NB=Side flanged bases with eccentric axis for connecting clamps GN 171-V50-2-BL},{CODE=GN.50911},{FORM=2},{VERSX=2},{D11=50},{S11=50},{DIM03=11},{NDM=10},{KDM=8.157},{DIM05=91},{DIM06=98},{DIM07=82},{DIM08=156},{DIM09=48},{DIM10=14},{DIM11=115},{DIM12=90},{DIM13=108},{DIM14=50},{DIM15=45},{DIM16=76},{R1=5.000},{R2=10.000},{R3=8.000},{R11=10.000},{R12=2.000},{R13=2.000},{LL1=25.000},{A1=70.000},{B1=67.500},{B1Y=32.500},{V1=39.000},{LX=13.000},{LXR=1.500},{LRR=40.000},{LX1=25.460},{XX=2.000},{LL3=98.000},{P1=11.000},{VV=76.000},{SHY=73.000},{SHL=75.000},{SHXX=2.000},{SHL1=10.000},{SHV=8.000},{SHCH=1.000},{SH1=0.750},{SH2=1.160},{SW=17.500},{SWD=12.000},{SW2=8.000},{SWD2=7.500},{RWX=14.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 Hole
[mm]
DIM02
s Square hole
[mm]
DIM03
d2
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
k
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
l4
[mm]
DIM10
t
[mm]
DIM11
x1
[mm]
DIM12
x2
[mm]
DIM13
y1
[mm]
DIM14
y2
[mm]
DIM15
y3
[mm]
DIM16
y4
[mm]
DIM17
d3 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Side flanged bases with e...
GN.50611
GN 171-B20-2-BL
20
-
7
M8
58
69
53
103
31
7
75
60
72
35
30
50
GN 911-M 8-45
344
Side flanged bases with e...
GN.50631
GN 171-B25-2-BL
25
-
7
M8
58
69
53
103
31
7
75
60
72
35
30
50
GN 911-M 8-45
337
Side flanged bases with e...
GN.50651
GN 171-B30-2-BL
30
-
7
M8
58
69
53
103
31
7
75
60
72
35
30
50
GN 911-M 8-45
330
Side flanged bases with e...
GN.50671
GN 171-B40-2-BL
40
-
11
M10
91
98
82
156
48
14
115
90
108
50
45
76
GN 911-M10-70
1014
Side flanged bases with e...
GN.50691
GN 171-B42-2-BL
42
-
11
M10
91
98
82
156
48
14
115
90
108
50
45
76
GN 911-M10-70
995
Side flanged bases with e...
GN.50711
GN 171-B45-2-BL
45
-
11
M10
91
98
82
156
48
14
115
90
108
50
45
76
GN 911-M10-70
982
Side flanged bases with e...
GN.50731
GN 171-B48-2-BL
48
-
11
M10
91
98
82
156
48
14
115
90
108
50
45
76
GN 911-M10-70
973
Side flanged bases with e...
GN.50751
GN 171-B50-2-BL
50
-
11
M10
91
98
82
156
48
14
115
90
108
50
45
76
GN 911-M10-70
959
Side flanged bases with e...
GN.50811
GN 171-V20-2-BL
-
20x20
7
M8
58
69
53
103
31
7
75
60
72
35
30
50
GN 911-M 8-45
343
Side flanged bases with e...
GN.50831
GN 171-V25-2-BL
-
25x25
7
M8
58
69
53
103
31
7
75
60
72
35
30
50
GN 911-M 8-45
326
Side flanged bases with e...
GN.50851
GN 171-V30-2-BL
-
30x30
7
M8
58
69
53
103
31
7
75
60
72
35
30
50
GN 911-M 8-45
316
Side flanged bases with e...
GN.50871
GN 171-V40-2-BL
-
40x40
11
M10
91
98
82
156
48
14
115
90
108
50
45
76
GN 911-M10-70
981
Side flanged bases with e...
GN.50891
GN 171-V45-2-BL
-
45x45
11
M10
91
98
82
156
48
14
115
90
108
50
45
76
GN 911-M10-70
958
Side flanged bases with e...
GN.50911
GN 171-V50-2-BL
-
50x50
11
M10
91
98
82
156
48
14
115
90
108
50
45
76
GN 911-M10-70
918
Side flanged bases with e...
GN.50616
GN 171-B20-2-SW
20
-
7
M8
58
69
53
103
31
7
75
60
72
35
30
50
GN 911-M 8-45
344
Side flanged bases with e...
GN.50636
GN 171-B25-2-SW
25
-
7
M8
58
69
53
103
31
7
75
60
72
35
30
50
GN 911-M 8-45
337
Side flanged bases with e...
GN.50656
GN 171-B30-2-SW
30
-
7
M8
58
69
53
103
31
7
75
60
72
35
30
50
GN 911-M 8-45
330
Side flanged bases with e...
GN.50676
GN 171-B40-2-SW
40
-
11
M10
91
98
82
156
48
14
115
90
108
50
45
76
GN 911-M10-70
1014
Side flanged bases with e...
GN.50696
GN 171-B42-2-SW
42
-
11
M10
91
98
82
156
48
14
115
90
108
50
45
76
GN 911-M10-70
995
Side flanged bases with e...
GN.50716
GN 171-B45-2-SW
45
-
11
M10
91
98
82
156
48
14
115
90
108
50
45
76
GN 911-M10-70
982
Side flanged bases with e...
GN.50736
GN 171-B48-2-SW
48
-
11
M10
91
98
82
156
48
14
115
90
108
50
45
76
GN 911-M10-70
973
Side flanged bases with e...
GN.50756
GN 171-B50-2-SW
50
-
11
M10
91
98
82
156
48
14
115
90
108
50
45
76
GN 911-M10-70
959
Side flanged bases with e...
GN.50816
GN 171-V20-2-SW
-
20x20
7
M8
58
69
53
103
31
7
75
60
72
35
30
50
GN 911-M 8-45
343
Side flanged bases with e...
GN.50836
GN 171-V25-2-SW
-
25x25
7
M8
58
69
53
103
31
7
75
60
72
35
30
50
GN 911-M 8-45
326
Side flanged bases with e...
GN.50856
GN 171-V30-2-SW
-
30x30
7
M8
58
69
53
103
31
7
75
60
72
35
30
50
GN 911-M 8-45
316
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表