您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 166 - Bases with eccentric axis for connecting clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 166
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_166/gn_166.prj},{NB=Bases with eccentric axis for connecting clamps GN 166-V50-2-BL},{CODE=GN.49911},{DIM03=11},{DIM05=91},{DIM06=98},{DIM07=70},{DIM08=145},{DIM09=37},{DIM10=14},{DIM11=115},{DIM12=90},{DIM13=108},{DIM14=50},{DIM15=45},{WEIGHT=776},{FORM=2},{VERSX=4},{D11=50},{S11=50},{NDM=10},{KDM=8.157},{D33=10},{R1=2.500},{R2=5.000},{K1=76.000},{X3=25.000},{K2=57.000},{R3=4.000},{D4=12.500},{L5=35.000},{R4=8.000},{Y4=11.000},{X5=14.510},{L6=36.500},{S2=16.960},{Y5=11.000},{Y6=3.000},{L7=58.000},{L8=40.000},{L9=10.000},{R5=1.000},{S3=16.000},{S4=9.240},{L10=5.000},{SS=15.960},{FS=6.5},{AS=2.5},{DESCRIPTION=GN 166-V50-2-BL},{DIM01=-},{DIM02=50x50},{DIM04=M10},{DIM16=GN 911-M10-63},{OB=BL},{NORMNR=GN 166}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
s
[mm]
DIM03
d2
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
k
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
l4
[mm]
DIM10
t
[mm]
DIM11
x1
[mm]
DIM12
x2
[mm]
DIM13
y1
[mm]
DIM14
y2
[mm]
DIM15
y3
[mm]
DIM16
Clamping lever for d3
ⁿ/ₐ
WEIGHT
Weight
[g]
Bases with eccentric axis...
GN.49601
GN 166-B20-1-BL
20
-
7
M8
58
69
46
96
24
7
75
60
72
35
30
GN 911-M 8-40
775
Bases with eccentric axis...
GN.49621
GN 166-B25-1-BL
25
-
7
M8
58
69
46
96
24
7
75
60
72
35
30
GN 911-M 8-40
291
Bases with eccentric axis...
GN.49641
GN 166-B30-1-BL
30
-
7
M8
58
69
46
96
24
7
75
60
72
35
30
GN 911-M 8-40
286
Bases with eccentric axis...
GN.49661
GN 166-B40-1-BL
40
-
11
M10
91
98
70
145
37
14
115
90
108
50
45
GN 911-M10-63
873
Bases with eccentric axis...
GN.49681
GN 166-B42-1-BL
42
-
11
M10
91
98
70
145
37
14
115
90
108
50
45
GN 911-M10-63
850
Bases with eccentric axis...
GN.49701
GN 166-B45-1-BL
45
-
11
M10
91
98
70
145
37
14
115
90
108
50
45
GN 911-M10-63
840
Bases with eccentric axis...
GN.49721
GN 166-B48-1-BL
48
-
11
M10
91
98
70
145
37
14
115
90
108
50
45
GN 911-M10-63
830
Bases with eccentric axis...
GN.49741
GN 166-B50-1-BL
50
-
11
M10
91
98
70
145
37
14
115
90
108
50
45
GN 911-M10-63
815
Bases with eccentric axis...
GN.49801
GN 166-V20-1-BL
-
20x20
7
M8
58
69
46
96
24
7
75
60
72
35
30
GN 911-M 8-40
291
Bases with eccentric axis...
GN.49821
GN 166-V25-1-BL
-
25x25
7
M8
58
69
46
96
24
7
75
60
72
35
30
GN 911-M 8-40
281
Bases with eccentric axis...
GN.49841
GN 166-V30-1-BL
-
30x30
7
M8
58
69
46
96
24
7
75
60
72
35
30
GN 911-M 8-40
273
Bases with eccentric axis...
GN.49861
GN 166-V40-1-BL
-
40x40
11
M10
91
98
70
145
37
14
115
90
108
50
45
GN 911-M10-63
839
Bases with eccentric axis...
GN.49881
GN 166-V45-1-BL
-
45x45
11
M10
91
98
70
145
37
14
115
90
108
50
45
GN 911-M10-63
816
Bases with eccentric axis...
GN.49901
GN 166-V50-1-BL
-
50x50
11
M10
91
98
70
145
37
14
115
90
108
50
45
GN 911-M10-63
776
Bases with eccentric axis...
GN.49611
GN 166-B20-2-BL
20
-
7
M8
58
69
46
96
24
7
75
60
72
35
30
GN 911-M 8-40
297
Bases with eccentric axis...
GN.49631
GN 166-B25-2-BL
25
-
7
M8
58
69
46
96
24
7
75
60
72
35
30
GN 911-M 8-40
291
Bases with eccentric axis...
GN.49651
GN 166-B30-2-BL
30
-
7
M8
58
69
46
96
24
7
75
60
72
35
30
GN 911-M 8-40
286
Bases with eccentric axis...
GN.49671
GN 166-B40-2-BL
40
-
11
M10
91
98
70
145
37
14
115
90
108
50
45
GN 911-M10-63
870
Bases with eccentric axis...
GN.49691
GN 166-B42-2-BL
42
-
11
M10
91
98
70
145
37
14
115
90
108
50
45
GN 911-M10-63
850
Bases with eccentric axis...
GN.49711
GN 166-B45-2-BL
45
-
11
M10
91
98
70
145
37
14
115
90
108
50
45
GN 911-M10-63
840
Bases with eccentric axis...
GN.49731
GN 166-B48-2-BL
48
-
11
M10
91
98
70
145
37
14
115
90
108
50
45
GN 911-M10-63
830
Bases with eccentric axis...
GN.49751
GN 166-B50-2-BL
50
-
11
M10
91
98
70
145
37
14
115
90
108
50
45
GN 911-M10-63
815
Bases with eccentric axis...
GN.49811
GN 166-V20-2-BL
-
20x20
7
M8
58
69
46
96
24
7
75
60
72
35
30
GN 911-M 8-40
290
Bases with eccentric axis...
GN.49831
GN 166-V25-2-BL
-
25x25
7
M8
58
69
46
96
24
7
75
60
72
35
30
GN 911-M 8-40
280
Bases with eccentric axis...
GN.49851
GN 166-V30-2-BL
-
30x30
7
M8
58
69
46
96
24
7
75
60
72
35
30
GN 911-M 8-40
270
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表