目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 147 - Connecting clamps with mounting base
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 147
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_147/gn_147.prj},{NB=Connecting clamps with mounting base GN 147-V50-2-BL},{CODE=GN.47311},{DESCRIPTION=GN 147-V50-2-BL},{FORM=2},{NORMNR=GN 147},{VERS=8},{DIM01=-},{DIM02=50x50},{DIM03=11.0},{DIM04=M10},{DIM05=76},{DIM06=81.5},{DIM07=98},{DIM08=46.5},{DIM09=14},{DIM10=76},{DIM11=50},{DIM12=115},{DIM13=90},{DIM14=GN 911-M10-70},{D11=50},{KS=Klemmschrauben mit Innensechskant},{S11=50},{NDM=10},{KDM=8.157},{OB=BL},{A=11.000},{B=72.500},{B1=24.000},{B2=38.500},{C=8.000},{D=10.000},{E=4.000},{F=5.000},{G=7.670},{H=18.000},{J=1.000},{L=17.000},{R=11.000},{Y3=73.000},{Y4=70.000},{O1=12.500},{P=3.000},{RP1=24.000},{RP2=28.500},{U=7.350},{WEIGHT=595}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
s
[mm]
DIM03
d2
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
k
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
m
[mm]
DIM09
t
[mm]
DIM10
x1
[mm]
DIM11
x2
[mm]
DIM12
y1
[mm]
DIM13
y2
[mm]
DIM14
d3 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Connecting clamps with mo...
GN.47001
GN 147 B20-1-BL
20
-
6.5
M8
50
53.0
68
30.0
7
50
35
75
60
GN 911-M 8-45
247
Connecting clamps with mo...
GN.47021
GN 147-B25-1-BL
25
-
6.5
M8
50
53.0
68
30.0
7
50
35
75
60
GN 911-M 8-45
240
Connecting clamps with mo...
GN.47041
GN 147-B30-1-BL
30
-
6.5
M8
50
53.0
68
30.0
7
50
35
75
60
GN 911-M 8-45
232
Connecting clamps with mo...
GN.47061
GN 147-B40-1-BL
40
-
11.0
M10
76
81.5
98
46.5
14
76
50
115
90
GN 911-M10-70
665
Connecting clamps with mo...
GN.47081
GN 147-B42-1-BL
42
-
11.0
M10
76
81.5
98
46.5
14
76
50
115
90
GN 911-M10-70
680
Connecting clamps with mo...
GN.47101
GN 147-B45-1-BL
45
-
11.0
M10
76
81.5
98
46.5
14
76
50
115
90
GN 911-M10-70
640
Connecting clamps with mo...
GN.47121
GN 147-B48-1-BL
48
-
11.0
M10
76
81.5
98
46.5
14
76
50
115
90
GN 911-M10-70
631
Connecting clamps with mo...
GN.47141
GN 147-B50-1-BL
50
-
11.0
M10
76
81.5
98
46.5
14
76
50
115
90
GN 911-M10-70
620
Connecting clamps with mo...
GN.47201
GN 147-V20-1-BL
-
20x20
6.5
M8
50
53.0
68
30.0
7
50
35
75
60
GN 911-M 8-45
242
Connecting clamps with mo...
GN.47221
GN 147-V25-1-BL
-
25x25
6.5
M8
50
53.0
68
30.0
7
50
35
75
60
GN 911-M 8-45
233
Connecting clamps with mo...
GN.47241
GN 147-V30-1-BL
-
30x30
6.5
M8
50
53.0
68
30.0
7
50
35
75
60
GN 911-M 8-45
221
Connecting clamps with mo...
GN.47261
GN 147-V40-1-BL
-
40x40
11.0
M10
76
81.5
98
46.5
14
76
50
115
90
GN 911-M10-70
643
Connecting clamps with mo...
GN.47281
GN 147-V45-1-BL
-
45x45
11.0
M10
76
81.5
98
46.5
14
76
50
115
90
GN 911-M10-70
625
Connecting clamps with mo...
GN.47301
GN 147-V50-1-BL
-
50x50
11.0
M10
76
81.5
98
46.5
14
76
50
115
90
GN 911-M10-70
595
Connecting clamps with mo...
GN.47011
GN 147-B20-2-BL
20
-
6.5
M8
50
53.0
68
30.0
7
50
35
75
60
GN 911-M 8-45
245
Connecting clamps with mo...
GN.47031
GN 147-B25-2-BL
25
-
6.5
M8
50
53.0
68
30.0
7
50
35
75
60
GN 911-M 8-45
240
Connecting clamps with mo...
GN.47051
GN 147-B30-2-BL
30
-
6.5
M8
50
53.0
68
30.0
7
50
35
75
60
GN 911-M 8-45
188
Connecting clamps with mo...
GN.47071
GN 147-B40-2-BL
40
-
11.0
M10
76
81.5
98
46.5
14
76
50
115
90
GN 911-M10-70
665
Connecting clamps with mo...
GN.47091
GN 147-B42-2-BL
42
-
11.0
M10
76
81.5
98
46.5
14
76
50
115
90
GN 911-M10-70
650
Connecting clamps with mo...
GN.47111
GN 147-B45-2-BL
45
-
11.0
M10
76
81.5
98
46.5
14
76
50
115
90
GN 911-M10-70
640
Connecting clamps with mo...
GN.47131
GN 147-B48-2-BL
48
-
11.0
M10
76
81.5
98
46.5
14
76
50
115
90
GN 911-M10-70
631
Connecting clamps with mo...
GN.47151
GN 147-B50-2-BL
50
-
11.0
M10
76
81.5
98
46.5
14
76
50
115
90
GN 911-M10-70
620
Connecting clamps with mo...
GN.47211
GN 147-V20-2-BL
-
20x20
6.5
M8
50
53.0
68
30.0
7
50
35
75
60
GN 911-M 8-45
242
Connecting clamps with mo...
GN.47231
GN 147-V25-2-BL
-
25x25
6.5
M8
50
53.0
68
30.0
7
50
35
75
60
GN 911-M 8-45
230
Connecting clamps with mo...
GN.47251
GN 147-V30-2-BL
-
30x30
6.5
M8
50
53.0
68
30.0
7
50
35
75
60
GN 911-M 8-45
221
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表