目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.F4 - Mould-on polyurethane wheels
Elesa
GENERAL CATALOGUE
Wheels
Injected polyurethane wheels
RE.F4
Powered by
CAD模型選擇
{elesa/general_catalogue/14/1_injected_polyurethane_wheels/re_f4/re_f4.prj},{NB=Mould-on polyurethane wheels RE.F4-100-RSL},{CODE=451411},{DESCRIPTION=RE.F4-100-RSL},{VER2=1},{DIM01=100},{DIM02=15},{DIM03=35},{DIM04=-},{DIM05=38},{DIM06=40},{DIM07=11},{DIM08=5000},{DIM09=2200},{DIM10=3800},{WEIGHT=1020},{L5=11},{DR=0},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
d3
[mm]
DIM04
dr
[mm]
DIM05
l3
[mm]
DIM06
l4
[mm]
DIM07
l5
[mm]
DIM08
Static load
[N]
DIM09
Rolling resistance
[N]
DIM10
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Mould-on polyurethane whe...
451401
RE.F4-100-RBL
100
15
55
30
40
45
-
5000
-
3000
1500
Mould-on polyurethane whe...
451402
RE.F4-125-RBL
125
20
60
30
40
60
-
6000
-
4000
1300
Mould-on polyurethane whe...
451403
RE.F4-150-RBL
150
20
70
40
50
60
-
9100
-
7000
3700
Mould-on polyurethane whe...
451404
RE.F4-200-RBL
200
20
70
40
50
60
-
15000
-
9500
4600
Mould-on polyurethane whe...
451405
RE.F4-250-RBL
250
40
95
60
80
80
-
28000
-
16000
11000
Mould-on polyurethane whe...
451406
RE.F4-300-RBL
300
50
120
80
100
100
-
42000
-
25000
21200
Mould-on polyurethane whe...
451411
RE.F4-100-RSL
100
15
35
-
38
40
11
5000
2200
3800
1020
Mould-on polyurethane whe...
451412
RE.F4-125-RSL
125
20
47
-
50
55
14
8000
2700
5500
1980
Mould-on polyurethane whe...
451413
RE.F4-150x50-RSL
150
20
47
-
50
55
14
9100
2900
7000
2500
Mould-on polyurethane whe...
451410
RE.F4-150x80-RSL
150
25
62
-
80
88
18
17000
4000
10000
5690
Mould-on polyurethane whe...
451414
RE.F4-200x50-RSL
200
20
47
-
50
55
14
15000
3800
10000
3650
Mould-on polyurethane whe...
451415
RE.F4-200x80-RSL
200
25
62
-
80
86
17
20000
4500
16000
7260
Mould-on polyurethane whe...
451416
RE.F4-250-RSL
250
25
62
-
80
86
17
28000
5000
19000
9810
Mould-on polyurethane whe...
451417
RE.F4-300-RSL
300
30
62
-
80
86
17
34000
6000
23000
13800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表