目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SMN.BA SMW.BA - Breather caps
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Breather caps
SMN-BA - SMW-BA
Powered by
CAD模型選擇
{elesa/general_catalogue/13/2_breather_caps/smn_ba_smw_ba/smn_ba_smw_ba.prj},{NB=Breather caps SMN.46-BA-F40},{CODE=156836},{DESCRIPTION=SMN.46-BA-F40},{DIM01=47},{DIM02=40},{DIM03=52},{DIM04=42},{DIM05=66},{DIM06=27},{WEIGHT=91},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
[mm]
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
D1
[mm]
DIM03
D2
[mm]
DIM04
light
[mm]
DIM05
L1
[mm]
DIM06
d1
[mm]
WEIGHT
Weight
[g]
Breather caps SMN.46-BA-F...
156836
SMN.46-BA-F40
47
40
52
42
66
27
91
Breather caps SMN.80-BA-F...
156886
SMN.80-BA-F40
81
72
83
55
80
49
370
Breather caps SMW.80-BA-F...
156986
SMW.80-BA-F40-350mb
81
72
83
55
80
49
410
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表