目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SFW-VP - Double-valve pressurised breather caps vandal-proof
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Breather caps
SFW-VP
Powered by
CAD模型選擇
{elesa/general_catalogue/13/2_breather_caps/sfw_vp/sfw_vp_asmtab.prj},{NB=Double-valve pressurised breather caps vandal-proof SFW.80-VP-3/4-F-350mb},{CODE=54961},{DESCRIPTION=SFW.80-VP-3/4-F-350mb},{DIM01=G 3/4},{DIM02=80},{DIM03=68},{DIM04=16},{DIM05=15},{DIM06=5.5},{WEIGHT=147},{DIM055=36},{NDM=26.441},{PRA=1},{PPATH=sfw_vp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
d2
[mm]
DIM05
h
[mm]
WEIGHT
Weight
[g]
Double-valve pressurised ...
54961
SFW.80-VP-3/4-F-350mb
G 3/4
80
68
16
15
147
Double-valve pressurised ...
54967
SFW.80-VP-M42x2-F-350mb
M42x2
80
74
32
21
151
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表