目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MVB.L - Vertical toggle clamps with straight base long life series
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MVB.L
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mvb_l/ll_b_f_asmtab.prj},{NB=Vertical toggle clamps with straight base long life series MVB.LLF01 (0)},{MODELLO=LLF01},{A=86},{B=152},{C=37,5},{D=44},{E=29},{F=36},{G=13},{H=20},{I=6},{L=-},{M=16},{N=8},{O=-},{P=M6},{Q=6,5},{FH1=220},{FH2=280},{GR=325},{VER=2.000},{DPOINT=44000.000},{PPATH=ll_b_f_asmtpl.prj},{CODE=GG.AA615},{DESCRIPTION=MVB.LLF01},{POS=0},{DIM01=-},{DIM02=36},{DIM03=-},{DIM04=29},{DIM05=13},{DIM06=M6},{DIM07=6.5},{DIM08=152},{DIM09=37.5},{DIM10=16},{DIM11=44},{DIM12=86},{DIM13=-},{DIM14=20},{DIM15=8},{DIM16=6},{DIM17=2200},{DIM18=2800},{WEIGHT=325}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b1
[mm]
DIM03
b2
[mm]
DIM04
b3
[mm]
DIM05
b4
[mm]
DIM06
d1
ⁿ/ₐ
DIM07
d2
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
l
[mm]
DIM12
l1
[mm]
DIM13
l2
[mm]
DIM14
m1
[mm]
DIM15
m2
[mm]
DIM16
s
[mm]
DIM17
FH1
[N]
DIM18
FH2
[N]
WEIGHT
Weight
[g]
Vertical toggle clamps wi...
GG.AA605
MVB.LLB01
32
36
6
29
13
M6
6.5
152
37.5
16
49
91
51
20
8
-
2200
2800
330
Vertical toggle clamps wi...
GG.AA635
MVB.LLB02
34
54
10
42.5
20
M10
8.5
235
59.5
24
64
129.5
66
30
10
-
4400
8200
1200
Vertical toggle clamps wi...
GG.AA615
MVB.LLF01
-
36
-
29
13
M6
6.5
152
37.5
16
44
86
-
20
8
6
2200
2800
325
Vertical toggle clamps wi...
GG.AA645
MVB.LLF02
-
54
-
42.5
20
M10
8.5
235
59.5
24
64
129.5
-
30
10
10
4400
8200
1200
Vertical toggle clamps wi...
GG.AA665
MVB.LLF03
-
75
-
52
24
M12
10.5
301
78
30
74
161
-
55
10
12
8500
-
2200
Vertical toggle clamps wi...
GG.AA685
MVB.LLF04
-
90
-
68
32
M16
12.5
360
88.5
35
96
203
-
65
12
16
15400
-
4470
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表